SparkFun QwiicBus Kit
KIT-17250

SparkFun QwiicBus Kit

SKU: KIT-17250

Extend your I2C sensors up to 100 feet over standard Ethernet cables with this complete SparkFun QwiicBus Kit!

$43.95
In stock
SKU
KIT-17250
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Standard I2C communication quickly fails over long distances due to noise and signal drop, which can be incredibly frustrating when wiring a large sensor network or an autonomous robot. The SparkFun QwiicBus Kit solves that problem out of the box by letting you run I2C signals over standard Ethernet cables! Inside this, kit you'll find two EndPoints to start and finish your chain, one MidPoint to drop a sensor in the middle, and two 3-foot Ethernet cables to connect each board to the others.

Differential Signaling & Drop-In Expansion

The QwiicBus system's secret is the NXP PCA9615 IC, which converts standard I2C signals into four differential signals (two for SCL and two for SDA). This allows your data to travel cleanly over long Ethernet cables without requiring you to packetize the communication into complex protocols like RS-485 or 1-Wire packets. You just plug everything in and write your code exactly as you normally would. These differential signals are then sent over a standard Ethernet cable via the onboard RJ-45 connectors, which can easily reach up to 100 feet while resisting noise and maintaining signal integrity.

A full QwiicBus project connected and collecting data via I2C over longer distances.

Long-Range Qwiic

Because the EndPoint is fully Qwiic-enabled, you can set up a sensor network in your home or run data lines across an autonomous vehicle with no soldering required! And just to make sure your data survives the journey, the QwiicBus system is built for reliability:

  • Massive Range: Differential signaling lets your native I2C signals reach up to 100 feet while maintaining clear signal integrity.
  • Proven Performance: In our extreme stress tests utilizing two EndPoints and four MidPoints, all eight connected Qwiic devices operated successfully with almost zero signal loss.
  • Expandable Architecture: The EndPoints serve as the start and end of your bus, while the MidPoint lets you easily add I2C sensor connections wherever you need them along the cable run.
  • High-Power Delivery: The included MidPoint features a built-in LMR33630 buck regulator that can source high current to power heavy-duty devices attached mid-network.

Whether you have a robot with multiple I2C devices throughout it, a sensor network project with multiple sensors over a large area, or other I2C projects you can think of that require a wired signal transmission over long distances, QwiicBus makes that communication a breeze!

Features & Specs

QwiicBus General Features:

  • Each board uses the PCA9615 buffer IC
  • Multiple power configurations depending on application needs
  • Extends I2C bus up to 100 feet*

QwiicBus EndPoint Features:

  • I2C Supply voltage range: 2.3-5.5V
  • Differential Supply voltage range: 3-5.5V
  • 2x Qwiic Connectors
  • 1x RJ-45 Connector

QwiicBus MidPoint Features:

  • Includes the LMR33630 buck regulator for high-power applications
  • I2C Supply voltage range: 2.3-5.5V
  • Differential Supply voltage range: 3-5.5V
  • Buck Regulator Supply Voltage Range: 3.6-36V
  • 2x Qwiic Connectors
  • 2x RJ-45 Connector

*This is just SparkFun's recommended communication distance threshold. We've tested up to 200ft without any signal loss.
Your results may vary based on environment, use case, Qwiic add-on variety, and other conditions.

Dimensions of the QwiicBus EndPoint board.Dimensions of the QwiicBus EndPoint board.
Dimensions of the QwiicBus MidPoint board.Dimensions of the QwiicBus MidPoint board.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun QwiicBus Kit
SparkFun QwiicBus Kit
$43.95
KIT-17250
$43.95 retail price.

Available Discounts

  • $41.75 | 25+ units
  • $39.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing