Notice: Backorders for this product are treated as build-to-order. We can usually ship small quantities within 3–4 weeks, but large orders may require additional lead time. Please contact our sales team for a quote.

SparkFun RTK Surveying Kit
GPS-17370

SparkFun RTK Surveying Kit

SKU: GPS-17370

The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.

$609.95
In stock
SKU
GPS-17370
In stock
Stock/Discounts

Notice: Backorders for this product are treated as build-to-order. We can usually ship small quantities within 3–4 weeks, but large orders may require additional lead time. Please contact our sales team for a quote.

Helpful Documentation

Product Overview

The SparkFun RTK Surveying Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK. We've created a handy carrying case to protect the most expensive bits, allowing you to quickly attach the L1/L2 antenna and RTK Surveyor housing to the pole or tripod of your choice. The kit includes all the antenna bits, cables and chargers you need to jump right into the field.

The RTK Surveyor is a Bluetooth® enabled multi-band GNSS receiver based on the ESP32 from Espressif and the ZED-F9P from u-blox. Flip the switch and you'll have 300mm approximate accuracy out of the box and 18mm accuracy with RTCM corrections. This kit provides the L1/L2 antenna, adapters, interface cables, and chargers needed for general GNSS use.

The RTK Surveying Kit works with common GIS software for Android and iOS including SW Maps (Android / iOS), ArcGIS Survey123,

Field Genius, SurvPC, Survey Master, Vespucci, QGIS, QField (Android / iOS), and any GIS software that supports NMEA over Bluetooth or TCP.

We generally recommend using your cellular phone as the radio backhaul for RTCM but you can also use your own, higher power radios as long as they support 57600bps. We also recommend logging all data to your phone over Bluetooth. This is as simple as checking a box within SW Maps. But if you prefer to do long surveys, or need to deal with RAWX measurements where a phone will not be present, a microSD card should be purchased (any size up to 32GB).

Please keep in mind that you will need to provide your own mono-pod or tripod as well as a cell-phone type holder for securing the RTK Surveyor to your mono-pod or tripod. We've found this style clamp and this style clamp work well. Your mileage may vary.

Note: The L1/L2 antenna has a 5/8" thread which will fit most surveying platforms. The kit includes a 5/8" to 1/4" adapter as well which will fit most camera mono-pods and tripods. You may need additional adapters for your specific equipment.

Important: The SparkFun RTK Surveyor is not designed for permanent outdoor mounting. Please mount the L1/L2 antenna (which we've had outside constantly for over three years in Colorado UV) outside with a SMA cable running to the RTK Surveyor that is located inside or protected from the elements. See Creating a Permanent Base for more information.

Kit Includes:

Not Included/Optional:

 

Features & Specs

Supported GIS Data Collector Software:

GNSS Receiver: ZED-F9P

  • Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  • Receives both L1C/A and L2C bands
  • Current: 68mA - 130mA (varies with constellations and tracking state)
  • Time to First Fix: 25s (cold), 2s (hot)
  • Max Navigation Rate:
    • PVT (basic location over UBX binary protocol) - 25Hz
    • RTK - 20Hz
    • Raw - 25Hz
  • Horizontal Position Accuracy:
    • 2.5m without RTK
    • 0.010m with RTK
  • Max Altitude: 50km (31 miles)
  • Max Velocity: 500m/s (1118mph)

Bluetooth® Transceiver: ESP32 WROOM

  • Xtensa® dual-core 32-bit LX6 microprocessor
  • Up to 240MHz clock frequency
  • 16MB of flash storage
  • 520kB internal SRAM
  • Integrated 802.11 BGN WiFi transceiver
  • Integrated dual-mode Bluetooth® (classic and BLE)
  • Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
  • 2.5 µA deep sleep current

Overall Device

  • Internal Battery: LiPo 1000mAh with 500mA charging
  • Radio Port: 3.3V TTL Serial (57600bps RTCM TX/RX, configurable)
  • Data Port: 3.3V TTL Serial (460800bps NMEA, configurable)
  • Toggle switch controls
  • Weight: 162g (entire device including battery)
  • Dimensions: 132mm x 101mm x 32mm (5.2in x 3.9in x 1.2in)
  • 1x Qwiic Connector
  • 1x microSD Socket for optional logging
  • Works with common GIS software including: SW Maps, SurvPC, Field Genius, et al.

GNSS Multi-Band L1/L2 Surveying Antenna

  • Gain: ≥5dBi
  • LNA Gain: 40dB
  • Reception Frequencies
    • L1: 1555 to 1615MHz
    • L2: 1198 to 1278MHz
  • 50 Ohm Antenna Impedance
  • Overall antenna weight: 335g
  • Bare antenna element weight (including MMCX connector, with RF shield): 160g
  • Dimensions: 148 x 55mm
  • Waterproof IP67
  • Connector: Female TNC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RTK Surveying Kit
SparkFun RTK Surveying Kit
$609.95
GPS-17370
$609.95 retail price.

Available Discounts

  • $579.45 | 10+ units
  • $548.96 | 25+ units
  • $518.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing