SparkFun GPS-RTK Dead Reckoning Breakout - ZED-F9R, SMA (Qwiic)
GPS-22660

SparkFun GPS-RTK Dead Reckoning Breakout - ZED-F9R, SMA (Qwiic)

SKU: GPS-22660
$289.95
In stock
SKU
GPS-22660
In stock
Stock/Discounts

The SparkFun ZED-F9R GPS-RTK Breakout is a high-precision Automotive Dead Reckoning board with equally impressive configuration options.

Helpful Documentation

Product Overview

The SparkFun Dead Reckoning Breakout SMA - ZED-F9R is a high precision, sensor fusion GPS board with equally impressive configuration options and takes advantage of u-blox's Automotive Dead Reckoning (ADR) technology. The ZED-F9R module provides a highly accurate and continuous position by fusing a 3D IMU sensor, wheel ticks, a vehicle dynamics model, correction data, and GNSS measurements.

The ZED-F9R module is a 184-channel u-blox F9 engine GNSS receiver, meaning it can receive signals from the GPS, GLONASS, Galileo, and BeiDou constellations with ~0.01 meter accuracy! That's right; such accuracy can be achieved with an RTK navigation solution when used with a correction source. Note that the ZED-F9R can only operate as a rover, so you will need to connect to a base station. The module supports the concurrent reception of four GNSS systems. The combination of GNSS and integrated 3D sensor measurements on the ZED-F9R provide accurate, real-time positioning rates of up to 30Hz.

This breakout maximizes position accuracy in dense cities or covered areas compared to other GPS modules. Even under poor signal conditions, continuous positioning is provided in urban environments and is also available during complete signal loss (e.g., short tunnels and parking garages). The ZED-F9R is the ultimate solution for autonomous robotic applications that require accurate positioning under challenging conditions.

This u-blox receiver also supports I2C (u-blox calls this Display Data Channel), making it perfect for Qwiic compatibility so we don't have to use up our precious UART ports. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins if you prefer a breadboard.

U-blox-based GPS products are configurable using the popular but dense Windows program called u-center. Many different functions can be configured on the ZED-F9R: baud rates, update rates, geofencing, spoofing detection, external interrupts, SBAS/D-GPS, etc. All of this can be done within the SparkFun Arduino Library!

The SparkFun ZED-F9R GPS Breakout also has an onboard rechargeable battery that provides power to the RTC on the ZED-F9R. This reduces the time-to-first fix from a cold start (~24s) to a hot start (~2s). The battery will maintain RTC and GNSS orbit data without being connected to power for plenty of time.

This product requires an antenna: Be sure to check out the related products/hookup accessories and pick a suitable SMA antenna for your project.

Hookup Accessories

Features & Specs

  • 2x Qwiic Connectors
  • Integrated SMA connector for use with antenna of your choice
  • Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  • 184-Channel GNSS Receiver
  • Receives both L1C/A and L2C bands
  • Horizontal Position Accuracy:
  • 0.01m with RTK
  • Max Navigation Rate: Up to 30Hz
  • Time to First Fix
  • Cold: 24s
  • Hot: 2s
  • Operational Limits
  • Max G: ≤4G
  • Max Altitude: 80km (49.7 miles)
  • Max Velocity: 500m/s (1118mph)
  • Velocity Accuracy: 0.05m/s
  • Heading Accuracy: 0.2 degrees
  • Built-In Accelerometer and Gyroscope
  • Time Pulse Accuracy: 30ns
  • Voltage: 5V or 3.3V but all logic is 3.3V
  • Current: ~85mA to ~130mA (varies with constellations and tracking state)
  • Software Configurable
  • Geofencing
  • Odometer
  • Spoofing Detection
  • External Interrupt
  • Pin Control
  • Low Power Mode
  • Many others!
  • Supports NMEA, UBX, and RTCM protocols over UART or I2C interfaces
  • Dimensions: 43.18mm x 50.8mm (1.7in x 2.0in)
  • Weight: 12.1g

Customer Reviews

SparkFun GPS-RTK Dead Reckoning Breakout  - ZED-F9R, SMA (Qwiic)
SparkFun GPS-RTK Dead Reckoning Breakout - ZED-F9R, SMA (Qwiic)
$289.95
GPS-22660

Stock and Customer Discounts

$289.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing