SparkFun Raspberry Pi 4 Basic Kit - 8GB

Added to your shopping cart

The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB. The Pi 4 moves to a MicroHDMI Connector for monitors and a USB Type C connector for powering the board. Inside the kit you will find a MicroHDMI to HDMI cable and the Raspberry Pi wall adapter; two things needed to run the Pi, but that you probably didn't have sitting around already. The wall adapter provides 15.3W of power, enough to properly power the Pi and most projects.

From our previous kits, we've bumped the MicroSD card capacity up to 64GB as the Pi 4 is able to support more memory hungry projects. The card comes blank with no distribution allowing you to choose from a multitude of operating systems or projects that are built specifically for the Pi. The SD card adapter bundled with the MicroSD card makes it simple to upload the operating system of your choice using the SD card reader in most modern PCs and Laptops.

We've also thrown in our Qwiic Shim for Raspberry Pi, the quickest way to use I2C devices with the Raspberry Pi. If you're familiar with the Raspberry Pi environment and are looking to upgrade to the Pi 4, this is the kit for you! We recommend also picking up one of the Heat Sink Cases in the Hookup Accessories section below should your project be especially power hungry, such as running multiple displays at once.

  • Raspberry Pi 4 Model B (8 GB)
  • Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
  • Micro HDMI Cable - 3ft
  • MicroSD Card with Adapter - 64GB (Class 10)
  • SparkFun Qwiic SHIM for Raspberry Pi

SparkFun Raspberry Pi 4 Basic Kit - 8GB Product Help and Resources

Raspberry Pi 4 Kit Hookup Guide

March 14, 2020

Guide for hooking up your Raspberry Pi 4 Model B basic, desktop, or hardware starter kit together.

Qwiic Kit for Raspberry Pi V2 Hookup Guide

December 29, 2022

Get started with the SGP40, BME280, VCNL4040, and microOLED via I2C using the Qwiic system and Python on a Raspberry Pi! Measure VOC Index, light, temperature, humidity, and pressure from the environment. Then display them on the microOLED, serial terminal, or the cloud with Cayenne!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.