SMA to U.FL Cable - 150mm
WRL-18568
SMA to U.FL Cable - 150mm
SKU: WRL-18568
$2.75
In stock
SKU
WRL-18568
Product Overview
This SMA to U.FL Cable is commonly used to connect boards with the compact U.FL connector to an enclosure wall. This allows an external antenna to be attached. What makes this unassuming cable special is the slightly longer length of 150mm (compared to 100mm). We found that the extra 50mm makes all the difference when working with an enclosure.
Please double check that your connecting antenna has a center pin to connect with this SMA connector. SMA connectors are most commonly used for connecting LoRa, GPS, 915MHz, etc antennas. See the U.FL to RP-SMA cable for use with WiFi, Bluetooth, and other RP-SMA antennas.
Hookup Accessories
-
-
SparkFun MicroMod GNSS Function Board - NEO-M9N
Special Price Current price: $34.97 Regular Price Original price: $49.95In stock -
SparkFun MicroMod GNSS Function Board - ZED-F9P
Special Price Current price: $184.22 Regular Price Original price: $274.95In stock -
-
-
-
-
-
-
-
-
-
-
Features & Specs
- U.FL Termination
- SMA Termination
- 150mm Length
Documentation
Customer Reviews

SMA to U.FL Cable - 150mm
$2.75
WRL-18568
Stock and Customer Discounts
$2.75 retail price.
Available Discounts
- $2.61 | 25+ units
- $2.48 | 100+ units