×

It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.

SparkFun 6DoF IMU Breakout - LSM6DSV16X (Qwiic)

Looking for an extremely accurate way to detect motion utilizing AI? We've got you covered with the Qwiic-enabled, SparkFun LSM6DSV16X 6DoF IMU Breakout. The LSM6DSV16X, from STMicroelectronics, is a high-performance, low-power 6-axis IMU, featuring a 3-axis digital accelerometer, and a 3-axis digital gyroscope, with a triple core for processing acceleration and angular rate data on three separate channels (user interface, OIS, and EIS) with dedicated configuration, processing, and filtering. All this functionality comes in our standard 1in. x 1in. Qwiic form factor and will seamlessly integrate into your Qwiic-based projects. However, we still routed the I2C signals out to a set of 0.1in.-spaced pins for users who prefer a soldered connection.

The triple core of the LSM6DSV16X enables processes in edge computing, leveraging embedded advanced dedicated features such as a finite state machine (FSM) for configurable motion tracking and a machine learning core (MLC) for contextual awareness with exportable AI features for IoT applications.

Additionally, Qvar (electric charge variation detection) is embedded in the LSM6DSV16X for user interface functions like tap, double tap, triple tap, long press, or L/R – R/L swipe.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • I2C addresses: 0x6B (Default), 0x6A
  • Triple core for UI, EIS, and OIS data processing
  • "Always-on" experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4.5KB
  • Android compliant
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click
  • Programmable finite state machine for accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded Qvar (electrostatic sensor) for user interface functions (tap, double tap, triple tap, long press, L/R – R/L swipe)
  • Embedded analog hub for ADC and processing analog input data
  • Embedded sensor fusion low-power algorithm
  • Embedded temperature sensor
  • Analog supply voltage: 1.71V to 3.6V
  • Independent IO supply (extended range: 1.08V to 3.6V)
  • Power consumption: 0.65mA in combo high-performance mode
  • 2x Qwiic Connectors

SparkFun 6DoF IMU Breakout - LSM6DSV16X (Qwiic) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.