SparkFun CBI Light Pipe for SMD LEDs 5mm - Right Angle (100pcs Bag)
COM-26454
SparkFun CBI Light Pipe for SMD LEDs 5mm - Right Angle (100pcs Bag)
SKU: COM-26454
$79.50
In stock
SKU
COM-26454
Product Overview
This is a 5mm right angle light pipe to get the light of an LED out the end plate of an enclosure. We couldn't find a light pipe that fit all our needs, so we made it! This clip snaps over any SMD LED that is 1206 size or smaller. Addressable LEDs 2x2mm or smaller work great! The clip is easily inserted but holds tightly in place. The clip can be removed if needed. The black housing prevents light bleed between neighboring indicators. An example footprint and layout in KiCad is available.
Circuit board indicators should be any color and take only one GPIO to control them all!
This product is sold as a bag of 100pcs. Single units are also available.
Similar Items
-
SMD LED - RGB APA102C-5050 (Pack of 10)
Special Price Current price: $3.15 Regular Price Original price: $4.50Discontinued -
-
-
-
-
-
-
LED RGB Strip - Addressable, 1m (APA102)
Special Price Current price: $10.95 Regular Price Original price: $17.50In stock
Hookup Accessories
Documentation
- SparkFun CBI Light Pipe 5mm Datasheet
- Dimensional Drawing
- Recommended Footprint
- KiCad footprint
- Example KiCad Layout
- Github Repo
- Open Source Hardware Certification #
Customer Reviews

SparkFun CBI Light Pipe for SMD LEDs 5mm - Right Angle (100pcs Bag)
$79.50
COM-26454