This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-16916

Qwiic Alphanumeric Display - Red
SPX-16427

Qwiic Alphanumeric Display - Red

SKU: SPX-16427
Out of stock
SKU
SPX-16427

This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-16916

Product Overview

This product went red! Check it out here.

We are quite familiar with seven-segment displays. We see them on our alarm clocks, ovens, and microwaves. But what happens if you add more segments to each digit? All of a sudden you can display more than just numbers! Introducing the brand new Alphanumeric Display from your friends at SparkX. These fourteen-segment digits allow you display all sorts of numbers, characters, and symbols.

The SparkFun Alphanumeric Display Arduino library makes printing strings to the display as easy as calling the print() function. Use the library to send I2C commands to the HT16K33 LED driver chip to light up segments (including the decimal point or colon) and even scroll your string across the display. You can download the library through the Arduino library manager by searching 'SparkFun Alphanumeric Display' or you can get the GitHub repo as a .zip file and install the library from there.

The HT16K33 also supports I2C address configuration. Simply close a combination of the address jumpers on the back and you can communicate with up to four displays on the same bus. Our slim board design also features detachable stand off holes, vertical Qwiic connectors, and internal mounting holes.

This board is one of our many Qwiic compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Qwiic Alphanumeric Display - Red
Qwiic Alphanumeric Display - Red SPX-16427
$6.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing