Qwiic Cable - Breadboard Jumper (4-pin)
PRT-14425

Qwiic Cable - Breadboard Jumper (4-pin)

SKU: PRT-14425
$1.50
In stock
SKU
PRT-14425
In stock
Stock/Discounts

Product Overview

This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and a breadboard hookup pigtail on the other. This cable makes it easy to connect components with a Qwiic connector to a breadboard or an Arduino-based device’s pins.

The 28AWG wire's length is 150mm (about 5.9 inches). The adapter’s wires have been color coded to red, black, blue and yellow. Additionally, the female Qwiic connector features a basic 1mm pitch, while the male hookup pins can easily insert into a standard 0.1" connector.

All Qwiic cables have the following color scheme and arrangement:

  • Black = GND
  • Red = 3.3V
  • Blue = SDA
  • Yellow = SCL

The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Hookup Accessories

Features & Specs

  • Dimensions: 150mm (5.9") Length

Customer Reviews

Qwiic Cable - Breadboard Jumper (4-pin)
Qwiic Cable - Breadboard Jumper (4-pin)
$1.50
PRT-14425

Stock and Customer Discounts

$1.5 retail price.

Available Discounts

  • $1.43 | 25+ units
  • $1.35 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing