This product has been retired from our catalog and is no longer for sale. View the updated version below. BOB-18012

Qwiic Multiport
SPX-16906

Qwiic Multiport

SKU: SPX-16906
Out of stock
SKU
SPX-16906

This product has been retired from our catalog and is no longer for sale. View the updated version below. BOB-18012

Product Overview

This board has gone red! You can see the new version here. We added a power LED so that you can see when the port is powered.

Qwiic is a very efficient way to quickly prototype an idea but not all Qwiic devices have two ports. This Multiport board allows boards that have only one Qwiic port to be added to the I2C bus. Or, use this hub to add as many I2C devices to the bus as you need. Complete with mounting holes so the board can be added to any system.

This board is one of our many Qwiic compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Qwiic Multiport
Qwiic Multiport SPX-16906
$1.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing