Rotary Encoder - Illuminated (RGB)
COM-15141

Rotary Encoder - Illuminated (RGB)

SKU: COM-15141

Rotary encoders are used similarly to potentiometers. They're different from potentiometers in that an encoder has full rotation without limits.

$4.95
In stock
SKU
COM-15141
In stock
Stock/Discounts

Product Overview

Rotary encoders can be used similarly to potentiometers. The difference being that an encoder has full rotation without limits (It just goes round and round). They output gray code so that you can tell how much and in which direction the encoder has been turned. They're great for navigating menu screens and things like that.

This encoder is especially cool because it has a common anode RGB LED built in, as well as a push-button. Look below for the clear knob that goes with this potentiometer.

Features:

  • Switch Travel: 0.5mm
  • Shaft Diameter: 6.0mm
  • Shaft Length: 18mm
  • Vertical Through-Hole Mount
  • 24 Pulses per Rotation
  • Red/Green/Blue LED
  • Pushbutton

Documents:

Features & Specs

  • Switch Travel: 0.5mm
  • Shaft Diameter: 6.0mm
  • Shaft Length: 18mm
  • Vertical Through-Hole Mount
  • 24 Pulses per Rotation
  • Red/Green/Blue LED
  • Pushbutton

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rotary Encoder - Illuminated (RGB)
Rotary Encoder - Illuminated (RGB)
$4.95
COM-15141
$4.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing