Rotary Switch - 10 Position
COM-13253

Rotary Switch - 10 Position

SKU: COM-13253
$2.10
In stock
SKU
COM-13253
In stock
Stock/Discounts

Product Overview

This is a single pole, 10 position rotary switch able to select up to 10 different states in a durable package. Unlike our other rotary switch, this model is much more robust and capable of handling larger currents and voltages. You may find this rotary switch familiar, it's the same one we trusted in our Decade Resistance Box!

With a max voltage rating of 125VAC at 0.3A and a dielectric strength of 250VAC for 1 minute this is a serious little rotary switch capable of working with some of your bigger projects. Though this switch requires you to use 11 pins and is not breadboard friendly we do offer a breakout board (found in the Recommended Products section below) to provide easier access to its capabilities.

Includes:

  • 1x Rotary Switch - 10 Position
  • 1x Hex Nut
  • 2x Washer

Features:

  • Rating: 0.3A/125VAC
  • Contact Resistance: 50mΩ max
  • Insulation Resistance: 100MΩ @ 500VDC min
  • Dielectric Strength: 250VAC for 1 minute
  • Rotation torque: 1.0+0.5KG/cm
  • Shaft: 3/8"

Documents:

  • [Datasheet](https://cdn.sparkfun.com/datasheets/Components/Switches/SP14040026 SPEC.pdf)

Hookup Accessories

Features & Specs

  • Rating: 0.3A/125VAC
  • Contact Resistance: 50mΩ max
  • Insulation Resistance: 100MΩ @ 500VDC min
  • Dielectric Strength: 250VAC for 1 minute
  • Rotation torque: 1.0+0.5KG/cm
  • Shaft: 6.35mm (0.25")

Documentation

Customer Reviews

Rotary Switch - 10 Position
Rotary Switch - 10 Position
$2.10
COM-13253

Stock and Customer Discounts

$2.1 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing