Servo - Generic, 180° Rotation (Sub-Micro Size)
ROB-24052
Servo - Generic, 180° Rotation (Sub-Micro Size)
SKU: ROB-24052
$10.95
In stock
SKU
ROB-24052
This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V) with a 180° rotation.
Helpful Documentation
Product Overview
Here is a simple, low-cost servo for all your mechatronic needs. This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V).
This small servo comes with a standard 3 pin power and control cable, six arms and six screws.
Note: This is the same servo used with the XRP kits Beta & DIY
Includes:
- 1x Micro Size Servo
- 2x Single Arm Micro Horn
- 2x Double Arm Micro Horn
- 2x Four Point Micro Horn
- 4x 2x8mm Phillips Screw
- 2x 2x6mm Phillips Screw
Hookup Accessories
Features & Specs
- Voltage: 4.8-6.0 Volts
- Torque: 1.2kg/cm (at 4.8V), 1.5kg/cm (at 6V)
- Speed: 0.11sec/60° (at 4.8V), 0.09sec/60° (at 6V)
- Current: < 500mA
- Rotation: 180°
- Operating Temperature: 0 ℃ - 60 ℃
- Standard Signal: 1000~2000 microseconds
- Deadband Setting: 4 usec
- Motor Type: Iron Core
- Gear Type: Plastic
- Dimensions: 23.1 x 11.9 x 26.0 mm
- Wire Length: 180mm
- Weight: 9g
Documentation
Customer Reviews

Servo - Generic, 180° Rotation (Sub-Micro Size)
$10.95
ROB-24052
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units