SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
SEN-18020

SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)

SKU: SEN-18020
$12.95
In stock
SKU
SEN-18020
In stock
Stock/Discounts

The LSM6DSO 6DoF Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing interrupt functions.

Helpful Documentation

Product Overview

The SparkFun LSM6DSO 6 Degrees of Freedom Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing interrupt functions. Due to the capabilities and low cost of the LSM6DSO we've created this small breakout board just for you! Each LSM6DSO breakout has been designed to be super-flexible and can be configured specifically for many applications. With the LSM6DSO breakout you will be able to detect shocks, tilt, motion, taps, count steps, and even read the temperature!

The LSM6DSO from STMicroelectronics is capable of reading accelerometer and gyroscope data up to 6.66kHz for more accurate movement sensing. As stated before this breakout also has the ability to buffer up to 9kB of data between reads, host other sensors, and drive interrupt pins all thanks to the LSM6DSO's built-in FIFO.

Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard. Each pin has been broken out on the LSM6DSO, with one side of the board featuring power, I2C, and SPI functionality while the other side sporting pins that control auxiliary functionality and interrupt outputs. Please keep in mind that the LSM6DSO is a 3.3V device so supplying voltages greater than ~3.6V can permanently damage the IC. A logic level shifter is required for any development platform operating at 5V.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Hookup Accessories

Features & Specs

  • 2x Qwiic connectors
  • I2C Address
  • 0x6B (default), 0x6A
  • Accelerometer measurement range
  • ±2/±4/±8/±16 g full scale
  • Gyro measurement range
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Embedded temperature sensor
  • 16-bit resolution
  • Operating voltage range
  • 1.71V to 3.6V
  • Typically 3.3V if using the Qwiic cable
  • Power consumption @ 1.8V
  • 0.55 mA in combo high-performance mode
  • 0.265 mA in combo low-power mode
  • “Always on” experience with low power consumption for both accelerometer and gyroscope
  • I2C/SPI serial interface with main processor data synchronization feature
  • Smart FIFO up to 9 kbyte based on features set
  • Operating temperature range
  • -40°C to +85°C

Customer Reviews

SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
$12.95
SEN-18020

Stock and Customer Discounts

$12.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing