Compatibility Note: This IMU is designed specifically for RTK GNSS receivers (not included). Please ensure your setup provides an active "RTK Fix" via NMEA, as standard GNSS data is not compatible with this hardware.

SparkFun 9DoF IMU Breakout - IM19
SEN-30381

SparkFun 9DoF IMU Breakout - IM19

SKU: SEN-30381

A high-precision IMU breakout featuring the Feyman IM19, designed exclusively for RTK receivers, for precise tilt compensation and PNT sensor fusion.

$199.95
In stock
SKU
SEN-30381
In stock
Stock/Discounts

Compatibility Note: This IMU is designed specifically for RTK GNSS receivers (not included). Please ensure your setup provides an active "RTK Fix" via NMEA, as standard GNSS data is not compatible with this hardware.

Helpful Documentation

Product Overview

When accuracy is the most important requirement in your PNT projects, standard positioning data often falls short of capturing the full picture. The SparkFun 9DoF IMU Breakout featuring the Feyman (FMI) IM19 is designed to bridge that gap by providing high-precision attitude measurements. It achieves this by combining advanced MEMS sensor data with external GNSS RTK positioning information. Beyond just reporting orientation, this sensor fusion provides more precise tilt compensation, allowing your system to automatically translate the GNSS receiver-reported location from the GNSS antenna position to your actual survey point.

The IM19 is the exact same IMU we trust in SparkPNT's professional-grade GNSS Flex and FP Surveyor products, enabling advanced features such as tilt-compensated surveying and continuous Dead Reckoning navigation.

Because of this reliance on sensor fusion, this IMU is designed to work exclusively with RTK GNSS receivers. To function correctly, it must be fed with GNSS positioning data that actively has an "RTK Fix" status in its NMEA message. This board will not operate with standard, non-RTK GNSS receivers or with positions in "RTK float," "DGPS"/"DGNSS," "3D fix," etc.

Survey-Grade Capabilities

When paired with a compatible RTK setup, the IM19 unlocks professional-grade capabilities for your field equipment:

  • Survey-Grade Accuracy: Delivers top-of-the-line roll and pitch measurements, accurate to within 0.05 degrees.
  • Tilt Compensation: Eliminate the need for perfectly vertical survey poles. The IM19 calculates a virtual digital level point at any tilt angle, drastically speeding up field data collection.
  • Dependable Sensor Fusion: Provides continuous navigation (Dead Reckoning) even during brief GNSS signal loss, making it an excellent choice for navigating obstructed or urban environments.

To get started, simply feed the IM19 NMEA GGA, GST, and RMC messages at 5Hz, along with a standard Pulse-Per-Second (PPS) timing signal. The board will then output a proprietary NMEA ASCII GPFMI message containing the compensated position of your survey pole's tip, plus the precise Roll, Pitch, and Yaw of the IMU itself.

The SparkFun 9DoF IMU Breakout - IM19 is attached to a SparkFun RTK-GNSS board and antenna.

Accessible Hardware Design

We designed this 9DoF IMU Breakout to be as accessible and modular as possible. It provides flexible access to all three of the IM19's UART interfaces to suit your specific build:

  • Dual USB-UART: UART1 and UART2 are easily accessible via an onboard CH342 dual-channel USB-UART interface.
  • Locking JST Connection: UART3 is routed to a secure, 4-pin locking JST connector.
  • Breadboard Prototyping: All three UARTs are broken out to standard pads. You can even pull the CH342_EN pad low to isolate the CH342, giving you direct access to UART1 and UART2.

Power management is equally flexible, allowing you to power the board via USB, the 5V VIN pad, or by carefully providing an external 3.3V supply to the 3V3 pads or Pin 1 of the JST connector (which features a configurable 5V jumper).

To streamline your physical setup, the 1.7-inch x 1.7-inch PCB matches the footprint of our standard RTK GNSS boards, making it incredibly easy to stack the IM19 directly above or below your existing receiver. Additionally, the IM19 chip is placed exactly at the center of the board to simplify your physical LEVER_ARM calculations, with a Z-origin of 1.6mm above the top surface (inside the package) and 3.2mm above the bottom surface.

Features & Specs

IM19 IMU Breakout

  • IM19 Inertial Measurement Unit
    • Supports three UART interfaces
    • USB connectivity via a dual-channel CH342 interface (UART1 & 2)
    • 4-pin locking JST connector (UART3)
  • Power
    • USB
    • VIN (5V nominal)
    • JST Pin 1 (default 3.3V; can be configured for 5V)
    • 3.3V
  • Full set of breadboard-compatible breakout pads:
    • UART (x3)
    • PPS signal input (required)
    • BOOT (for firmware upgrade)
    • RESET
    • GPIO (for external beeper)
    • CH342 EN (pull low to isolate the CH342)
    • MEAS jumper for current measurement
  • PWR LED indicator
  • ESD protection

IM19 General Features

  • Operating Range:
    • Accelerometer: ±8g
    • Gyroscope: ±1000°/s -Accuracy:
    • Accelerometer Bias: ±5mg
    • Gyroscope Bias Accuracy: ±0.2°/s
      • Roll/Pitch: ±0.025° (1σ)
      • Heading: ±0.25° (1σ)
    • RTK: + 0.3mm/tilt°, with 200cm straight pole (1σ)
    • Auto Steering Yaw: 0.25° (1σ)
  • Initialization: ~1s

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun 9DoF IMU Breakout - IM19 diagonally from the top.
SparkFun 9DoF IMU Breakout - IM19
$199.95
SEN-30381
$199.95 retail price.

Available Discounts

  • $189.95 | 10+ units
  • $179.96 | 25+ units
  • $169.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing