Future-proof precision.
SparkPNT’s Facet FP models are powerful user-upgradeable GNSS receivers capable of sub-centimeter accuracy.
The Facet FP is high-precision GNSS built for you.
We believe users should have total control over the devices they own. These receivers are repairable, user-upgradeable, and use open-source firmware.




How does the Facet FP work?
The FP models are differentiated by the Flex module inside that contains the GNSS receiver. Each FP model comes fully assembled with the chosen module, ready to be turned on and put to work.
If a new GNSS receiver gets released down the road or you decide that you want something different out of your equipment, you don’t have to buy a whole new device — just a new module.


FPM
Featuring the mosaic-X5 from Septentrio
Key Features:
AIM+ Interference Mitigation
Millimeter-Level Accuracy
Browser-Based Interface
Price:
$1900


FPX
Featuring the ZED-X20P from u-blox
Key Features:
RTK & PPP Ready
L-Band Corrections
Uncompromising Security
Price:
$1600


FPL
Featuring the LG290P from Quectel
Key Features:
Broad Correction Support
Advanced HAS Support
Quad-Band & Multi-Constellation
Price:
$1400
A device built to last.
All models are contained in our robust cast-aluminum housing, with an internal structure designed for easy compatibility with our Flex system of GNSS modules.
This enclosure provides each FP model with:
- IP67 rated housing that blocks out dust, water and other environmental hazards
- Internal survey-grade L1/L2/L5/L6 GNSS antenna
- LoRa radio with detachable antenna
- WiFi and Bluetooth connectivity
- MFi/iOS Certification
- Internal fast-charging battery


The Facet FP makes high-precision positioning more accessible.


Go the distance with LoRa.
The Facet FP has an internal high power 1W LoRa radio built in, and comes with an external antenna that screws right into the bottom of the device.
The included carrying case has a custom compartment for the antenna, so no extra accessories are needed for long-range radio communication.
Facet FP Products
Whether it's a Facet FP, a different module to use under the hood or repair parts to keep your device working longer, we've got you covered.
This is a carousel. Use Next and Previous buttons to navigate, or jump to a slide with the slide dots.