SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic)
SEN-21221

SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic)

SKU: SEN-21221
$16.95
In stock
SKU
SEN-21221
In stock
Stock/Discounts

The SparkFun Qwiic LPS28DFW Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicroelectronics©.

Helpful Documentation

Product Overview

The SparkFun Qwiic LPS28DFW Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicroelectronics©. The LPS28DFW is an absolute barometer with a water-resistant package making it perfect for pressure measurement applications where the sensor is exposed to or even submerged in water. The Qwiic system allows for integration into your I2C system with no soldering required. This Qwiic breakout also includes 0.1"-spaced PTH pins connected to the sensor's communication interface and interrupt pins for applications that require a traditional soldered connection.

The sensor has two full-scale measurement ranges of 260 - 1260hPa and 260 - 4060hPa with an absolute pressure accuracy of 0.5hPa. The LPS28DFW is composed of a piezoresistive pressure sensor with a metal lid and gel encasing to protect the sensing elements from water and other environmental hazards.

Important! While the LPS28DFW is protected from water, the rest of the components on these breakouts are not protected by any conformal coating and can be damaged by exposure to liquids. Users who intend to use these breakouts in applications where the board may be exposed to water or other liquids should apply a conformal coating to the board or place it in a sealed container prior to use.

The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Hookup Accessories

Features & Specs

  • Supply voltage range
  • 1.7 - 3.6V
  • Current consumption
  • One shot mode: ~1.7 - 32.2µA
  • Continuous mode: ~2.5 - 783.8µA
  • I2C interface (Qwiic-enabled)
  • I2C addresses
  • 0x5C (Default), 0x5D
  • Water-resistant sensor package
  • Dual pressure ranges
  • Mode 1: 260 - 1260hPa
  • Mode 2: 260 - 4060hPa
  • Interrupt features
  • Data-ready
  • FIFO flags
  • Pressure threshold
  • Output data rate range
  • 1 - 200Hz
  • 2x Qwiic Horizontal Connectors

Customer Reviews

SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic)
SparkFun Absolute Digital Barometer - LPS28DFW (Qwiic)
$16.95
SEN-21221

Stock and Customer Discounts

$16.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing