SparkFun Air Velocity Sensor Breakout - FS3000-1005 (Qwiic)
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of air moving around you.
Helpful Documentation
Product Overview
Need to keep track of the airflow in your data center or around your servers? How about making sure your HVAC and air control systems are functioning at full capacity? Well, the new SparkFun FS3000-1005 Air Velocity Sensor Breakout can help you with all that and more! It's super easy and super quick (Qwiic!) to hook up.
This breakout board is focused around Renesas' FS3000-1005, a surface-mount air velocity module with a range of 0-7.2m/s (0-16.2mph). It utilizes a MEMS thermopile-based sensor, features a digital output with 12-bit resolution and comprises a “solid” thermal isolation technology and silicon carbide coating to protect it from abrasive wear and water condensation.
We've written an Arduino library to help you get started quickly. You can download the library through the Arduino library manager by searching 'SparkFun Air Velocity' or you can get the GitHub repo as a .zip file and install the library from there.
Features & Specs
- I2C address: 0x28
- Air flow speed: 0 - 7.23 m/sec (0 - 16.17mph)
- Accuracy: 5% of full scale flow range
- Resolution: 12-bit
- Input Voltage: 2.7-3.3V
- Average current draw: 10mA
- 2x Qwiic Connectors
- PWR LED
- Jumpers
- LED
- I2C
- ADC-REF
- Board Dimensions: 1.00in. x 1.00in.
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $56.95 | 10+ units
- $53.96 | 25+ units
- $50.96 | 100+ units