SparkFun Carbon Monoxide Gas Sensor - GM-702B (Qwiic)
SEN-32070

SparkFun Carbon Monoxide Gas Sensor - GM-702B (Qwiic)

SKU: SEN-32070

Measure indoor carbon monoxide (CO) concentrations from 5 to 5,000 ppm with this Qwiic-enabled GM-702B MEMS gas sensor.

$11.95
In stock
SKU
SEN-32070
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Carbon Monoxide Gas Sensor is a compact and solderless solution for measuring carbon monoxide (CO) concentrations in indoor environments. Utilizing the Winsen GM-702B MEMS sensor, it detects concentrations between 5 and 5,000 parts per million (ppm), routing the sensor's analog voltage fluctuations into an onboard 10-bit analog-to-digital converter (ADC) that delivers a clean digital signal directly over I2C.

Qualitative Measurement & Calibration

While the GM-702B measures carbon monoxide concentration, it returns only qualitative data; the data does not represent a specific concentration in ppm.

  • Built-in ADC: The onboard 10-bit analog-to-digital converter takes the sensor's raw analog voltage output (with a sensitive material resistance of 1KΩ to 30KΩ) and feeds the converted data to your microcontroller over I2C (default address 0x59).
  • Sensor Calibration: Because the baseline values are uncalibrated and can experience some crossover with other gases, you'll need to calibrate the output against known concentrations of carbon monoxide to extract useful ppm data.
  • Operation Efficiency: Includes an onboard LDO power regulator configured to power the internal sensor heater with an 80Ω ±20Ω room-temperature resistance that consumes less than 50mW of power.

This breakout features a pair of Qwiic connectors for a completely solderless setup and works directly with the SparkFun GM-XX2B Arduino Library. For users who prefer a traditional breadboard circuit or need direct access to the analog signal, standard 0.1-inch-spaced plated through-hole (PTH) pins break out the 3.3V power, I2C lines, ADC Alert signal, and the sensor's raw VOUT signal.

Features & Specs

GM-702B Features

  • MEMS Carbon Monoxide (CO) gas sensor
  • Detection range: 5 to 5,000 ppm
  • Heater resistance : 80Ω ±20Ω (Room temp)
  • Heater power consumption: ≤50mW
  • Sensitive materials resistance: 1KΩ to 30KΩ
  • Analog voltage output
  • ADC I2C address: 0x59 (Default)

Qwiic Gas Sensor Breakout Features

  • LDO power regulator (2.5V/0.5V Output)
  • 10-Bit ADC
  • 2x Qwiic connectors
  • 0.1"-spaced PTH header
    • Power (3.3V/Ground), I2C (SDA/SCL), Sensor VOUT, ADC Alert
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Carbon Monoxide Gas Sensor - GM-702B (Qwiic)
SparkFun Carbon Monoxide Gas Sensor - GM-702B (Qwiic)
$11.95
SEN-32070
$11.95 retail price.

Available Discounts

  • $11.35 | 10+ units
  • $10.76 | 25+ units
  • $10.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing