SparkFun CO₂ Humidity and Temperature Sensor - SCD41 (Qwiic)
SEN-22396

SparkFun CO₂ Humidity and Temperature Sensor - SCD41 (Qwiic)

SKU: SEN-22396
$64.95
In stock
SKU
SEN-22396
In stock
Stock/Discounts

The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.

Helpful Documentation

Product Overview

This SparkFun CO2 Humidity and Temperature Sensor features the next-generation SCD41 photoacoustic CO2 sensor for high-accuracy environmental readings. The SCD41 uses Sensirion's PASens® photoacoustic measurement system that combines narrow-band IR light and a microphone inside the sensing package capable of detecting concentrations from 0 to 40000 ppm with high accuracy over 400-5000 ppm ±(40 ppm+5%). The SCD41 has an integrated temperature and humidity CMos® sensor to improve accuracy. For additional accuracy, the SCD41 also accepts ambient pressure readings! All this functionality comes in our standard 1in. x 1in. Qwiic form factor and will seamlessly integrate into your Qwiic-based projects. However, we still routed the I2C signals out to a set of 0.1in.-spaced pins for users who prefer a soldered connection.

The SCD41 includes an automatic self-calibration routine to automatically adjust to its sensing environment over a seven-day calibration period. For best results, Sensirion recommends taking continuous readings for at least one hour a day of 'fresh air' for the calibration period to complete. This version of the SCD4X sensors also has a one-shot measurement option for an optimal reduction in power consumption.

We've written an Arduino library to make reading the CO₂, humidity, and temperature very easy. It can be downloaded through the Arduino Library manager: search for 'SparkFun SCD4x', or it can be found in the Documents tab above.

Hookup Accessories

Features & Specs

  • I2C Interface (Qwiic-enabled)
  • I2C Address: 0x62
  • 2x Qwiic Connectors
  • Supply Voltage Range: 2.4-5.5V (3.3V Typ.)
  • Low Current Consumption:
  • Normal Mode:
  • Max: 205mA@3.3V
  • Typ: 18mA@3.3V
  • Low Power Mode:
  • Typ: 3.5mA@3.3V
  • Single-Shot:
  • 0.5mA@3.3V
  • Photoacoustic Measurement System
  • Sensirion's PASens Technology
  • Integrated Temperature and Humidity Sensor
  • Sensirion's CMOSens Technology
  • CO2 Output Range: 0-40,000ppm
  • CO2 Measurement Accuracy: ±(40ppm + 5% of reading)
  • Conditions: 400-5,000ppm
  • Humidity Range: 0-100%RH
  • Humidity Accuracy: ±9%RH (Full Range)
  • Temperature Range: -10°C-60°C
  • Temperature Accuracy: ±1.5 (Full Range)

Customer Reviews

SparkFun CO₂ Humidity and Temperature Sensor - SCD41 (Qwiic)
SparkFun CO₂ Humidity and Temperature Sensor - SCD41 (Qwiic)
$64.95
SEN-22396

Stock and Customer Discounts

$64.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing