SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic)
SEN-22396

SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic)

SKU: SEN-22396

The SparkFun Qwiic SCD41 CO2 Humidity and Temperature Sensor features the SCD40 CO2 from Sensirion©.

$74.95
In stock
SKU
SEN-22396
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This SparkFun CO2 Humidity and Temperature Sensor features the next-generation SCD41 photoacoustic CO2 sensor for high-accuracy environmental readings. The SCD41 uses Sensirion's PASens® photoacoustic measurement system that combines narrow-band IR light and a microphone inside the sensing package capable of detecting concentrations from 0 to 40000 ppm with high accuracy over 400-5000 ppm ±(40 ppm+5%). The SCD41 features an integrated temperature and humidity CMOS sensor to enhance accuracy. For additional accuracy, the SCD41 also accepts ambient pressure readings! All this functionality comes in our standard 1in. x 1in. Qwiic form factor and will seamlessly integrate into your Qwiic-based projects. However, we still routed the I2C signals out to a set of 0.1in.-spaced pins for users who prefer a soldered connection.

The SCD41 features an automatic self-calibration routine that adjusts to its sensing environment over a seven-day calibration period. For best results, Sensirion recommends taking continuous readings for at least one hour a day of 'fresh air' for the calibration period to complete. This version of the SCD4X sensors also features a one-shot measurement option, providing optimal power consumption reduction.

We've written an Arduino library to make reading the CO₂, humidity, and temperature very easy. It can be downloaded through the Arduino Library manager by searching for 'SparkFun SCD4x', or it can be found in the Documents tab above.

 

 

Features & Specs

  • I2C Interface (Qwiic-enabled)
  • I2C Address: 0x62
  • 2x Qwiic Connectors
  • Supply Voltage Range: 2.4-5.5V (3.3V Typ.)
  • Low Current Consumption:
  • Normal Mode:
  • Max: 205mA@3.3V
  • Typ: 18mA@3.3V
  • Low Power Mode:
  • Typ: 3.5mA@3.3V
  • Single-Shot:
  • 0.5mA@3.3V
  • Photoacoustic Measurement System
  • Sensirion's PASens Technology
  • Integrated Temperature and Humidity Sensor
  • Sensirion's CMOSens Technology
  • CO2 Output Range: 0-40,000ppm
  • CO2 Measurement Accuracy: ±(40ppm + 5% of reading)
  • Conditions: 400-5,000ppm
  • Humidity Range: 0-100%RH
  • Humidity Accuracy: ±9%RH (Full Range)
  • Temperature Range: -10°C-60°C
  • Temperature Accuracy: ±1.5 (Full Range)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic)
SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic)
$74.95
SEN-22396
$74.95 retail price.

Available Discounts

  • $71.20 | 10+ units
  • $67.46 | 25+ units
  • $63.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing