SparkFun Combustible Gas Sensor - GM-402B (Qwiic)
SEN-32067

SparkFun Combustible Gas Sensor - GM-402B (Qwiic)

SKU: SEN-32067

Measure indoor methane (CH4) and propane (C3H8) concentrations from 1 to 10,000 ppm with this Qwiic-enabled GM-402B MEMS combustible gas sensor.

$10.95
In stock
SKU
SEN-32067
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Combustible Gas Sensor is a compact and solderless solution for detecting concentrations of common combustible gases like methane (CH4) and propane (C3H8) in indoor environments. Utilizing the Winsen GM-402B MEMS sensor, it detects concentrations between 1 and 10,000 parts per million (ppm), routing the sensor's analog voltage fluctuations into an onboard 10-bit analog-to-digital converter (ADC) that delivers a clean digital signal directly over I2C.

Qualitative Measurement & Calibration

While the GM-402B measures methane and propane concentration, it returns only qualitative data; the data does not represent a specific concentration in ppm.

  • Built-in ADC: The onboard 10-bit analog-to-digital converter takes the sensor's raw analog voltage output (with a sensitive material resistance of 1KΩ to 30KΩ) and feeds the converted data to your microcontroller over I2C (default address 0x54).
  • Sensor Calibration: Because the baseline values are uncalibrated and can experience some crossover with other gases, you'll need to calibrate the output against known concentrations of methane and propane to extract useful ppm data.
  • Operation Efficiency: Includes an onboard LDO power regulator configured to power the internal sensor heater with an 80Ω ±20Ω room-temperature resistance that consumes less than 80mW of power.

This breakout features a pair of Qwiic connectors for a completely solderless setup and works directly with the SparkFun GM-XX2B Arduino Library. For users who prefer a traditional breadboard circuit or need direct access to the analog signal, standard 0.1-inch-spaced plated through-hole (PTH) pins break out the 3.3V power, I2C lines, ADC Alert signal, and the sensor's raw VOUT signal.

Features & Specs

GM-402B Features

  • MEMS Combustible gas (Methane & Propane) gas sensor
  • Detection range: 1 to 10,000 ppm
  • Heater resistance : 80Ω ±20Ω (Room temp)
  • Heater power consumption: ≤80mW
  • Sensitive materials resistance: 1KΩ to 30KΩ
  • Analog voltage output
  • ADC I2C address: 0x54 (Default)

2.8VQwiic Gas Sensor Breakout Features

  • LDO power regulator (2.8V Output)
  • 10-Bit ADC
  • 2x Qwiic connectors
  • 0.1"-spaced PTH header
    • Power (3.3V/Ground), I2C (SDA/SCL), Sensor VOUT, ADC Alert
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Combustible Gas Sensor - GM-402B (Qwiic)
SparkFun Combustible Gas Sensor - GM-402B (Qwiic)
$10.95
SEN-32067
$10.95 retail price.

Available Discounts

  • $10.40 | 10+ units
  • $9.86 | 25+ units
  • $9.31 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing