Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

SparkFun controller:bit - micro:bit Carrier Board (Qwiic)
DEV-16129

SparkFun controller:bit - micro:bit Carrier Board (Qwiic)

SKU: DEV-16129

The SparkFun controller:bit is a "carrier" board for the micro:bit that, when combined with the micro:bit provides a directional & four button controller.

$12.50
In stock
SKU
DEV-16129
In stock
Stock/Discounts

Product Overview

The SparkFun gamer:bit is a fun-filled "carrier" board for the micro:bit that, when combined with the micro:bit, provides you with a fully functional game system. Designed in a similar form factor to the classic Nintendo NES controller, the gamer:bit is equipped with a four-direction "D-pad" on the left side of the board and two action buttons on the right side of the board. The two push buttons on the micro:bit in the center function as start and select.

The gamer:bit connects to the micro:bit via an edge connector in the center of the board, making setup easy. This creates a handy way to swap out micro:bits for programming, while still providing reliable connections to all of the different pins on the micro:bit. We have also included several poke home connectors on the back of the board that correspond to each button on the gamer:bit, allowing you to use external parts to control your game!


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


Note: The SparkFun gamer:bit does NOT include a micro:bit board. The micro:bit will need to be purchased separately.

Features:

  • Edge connector for ease of use with the micro:bit
  • Full direction “D-pad”
  • Two action buttons
  • NES controller style
  • Poke home connectors for external inputs (i.e., arcade joystick and buttons)

Documents:

Features & Specs

  • Edge connector for ease of use with the micro:bit
  • Full direction “D-pad”
  • Two action buttons
  • NES controller style
  • Poke home connectors for external inputs (i.e., arcade joystick and buttons)
  • Qwiic Connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun controller:bit - micro:bit Carrier Board (Qwiic)
SparkFun controller:bit - micro:bit Carrier Board (Qwiic)
$12.50
DEV-16129
$12.5 retail price.

Available Discounts

  • $11.88 | 10+ units
  • $10.63 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing