SparkFun Digi XBee® Explorer Regulated
WRL-22032

SparkFun Digi XBee® Explorer Regulated

SKU: WRL-22032

The SparkFun Digi XBee® Explorer Regulated is a versatile breakout board that streamlines your workflow, providing everything you need to get started.

$14.50
In stock
SKU
WRL-22032
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Unleash the power of Digi XBee® modules with the next-gen SparkFun Digi XBee® Explorer Regulated! This versatile breakout board bypasses a USB-C connection, packing all the XBee functionality you need alongside the power of Digi's newest XBee 3 modules (including LTE cellular, Zigbee, LoRaWAN, 900/868MHz, DigiMesh, and any other through-hole Digi XBee module) into a single, convenient solution. The SparkFun Digi XBee® Explorer Regulated is the perfect companion for any low-power cellular IoT project. Its simplicity, versatility, and robust features make it ideal for beginners and seasoned developers.

The SparkFun Digi XBee® Explorer Regulated streamlines your workflow, providing everything you need to get started. Power is provided through the PTH headers, and the board retains its power regulation capabilities. You can enable the Qwiic connector for all those lovely I2C sensors and Reset and D0 buttons.

Digi Remote Manager® allows users to configure and control devices from a central platform easily. Built-in Digi TrustFence® security, identity, and data privacy features use multiple control layers to protect against new and evolving cyber threats. Standard XBee API frames and AT commands, MicroPython, and XBee Studio simplify setup, configuration, testing, and adding or changing functionality.

Features & Specs

  • On-board Digi XBee 3 20-pin through-hole socket
  • Configurable via XBee Studio, Digi Remote Manager, XCTU or AT command
  • AP63203 Buck converter (up to 2A)
  • Up to 6V supply voltage
  • 1x Qwiic connector
  • 3x indicator LEDs
  • Reset and D0 buttons

Documentation

Copyright Notice: Digi XBee® and XBee® are registered trademarks of Digi International Inc.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Digi XBee® Explorer Regulated
SparkFun Digi XBee® Explorer Regulated
$14.50
WRL-22032
$14.5 retail price.

Available Discounts

  • $13.78 | 10+ units
  • $12.33 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing