SparkFun Digi XBee® Explorer USB-C
WRL-22043

SparkFun Digi XBee® Explorer USB-C

SKU: WRL-22043

The SparkFun Digi XBee® Explorer USB-C is the perfect option for extensive XBee development functionality with quick (Qwiic) connectivity!

$19.50
In stock
SKU
WRL-22043
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Unleash the power of Digi XBee® modules with the next-gen SparkFun Digi XBee® Explorer USB-C! This compact, easy-to-use adapter is the perfect bridge between your computer and any through-hole Digi XBee module, making prototyping and development a breeze. Whether you're a seasoned IoT architect or just starting your wireless journey, the Digi XBee® Explorer USB-C empowers you to bring your ideas to life.

The XBee Explorer USB-C makes it possible to build sensor networks for remote monitoring, control devices wirelessly from your PC, prototype real-time data acquisition systems, and more! This board gives you access to the pin functionality of the XBee, including a single USB-C connector for UART communication, a Qwiic connector for I2C-capable sensors and peripherals, and Reset and D0 buttons.

Digi Remote Manager® allows users to configure and control devices from a central platform easily. Built-in Digi TrustFence® security, identity, and data privacy features use multiple control layers to protect against new and evolving cyber threats. Standard XBee API frames and AT commands, MicroPython, and Digi XCTU® simplify setup, configuration, testing, and adding or changing functionality.

Features & Specs

  • On-board Digi XBee 3 20-pin through-hole socket
  • Configurable via XBee Studio, Digi Remote Manager, XCTU or AT command
  • AP63203 Buck converter (up to 2A)
  • FT231XS USB to UART bridge
  • Up to 6V supply voltage
  • 1x Qwiic connector
  • 3x indicator LEDs
  • Reset and D0 buttons

Documentation

Copyright Notice: Digi XBee® and XBee® are registered trademarks of Digi International Inc.

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Digi XBee® Explorer USB-C
SparkFun Digi XBee® Explorer USB-C
$19.50
WRL-22043
$19.5 retail price.

Available Discounts

  • $18.53 | 10+ units
  • $16.58 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing