SparkFun Ethanol & Smoke Gas Sensor - GM-202B (Qwiic)
SEN-32065

SparkFun Ethanol & Smoke Gas Sensor - GM-202B (Qwiic)

SKU: SEN-32065

Measure indoor ethanol and smoke concentrations from 10 to 1000 ppm with this Qwiic-enabled GM-202B MEMS gas sensor.

$11.95
In stock
SKU
SEN-32065
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Ethanol & Smoke Gas Sensor is a compact and solderless solution for measuring ethanol (CH3CH2OH) gas and smoke concentrations in indoor environments. Utilizing the Winsen GM-202B MEMS sensor, it detects concentrations between 10 and 1,000 parts per million (ppm), routing the sensor's analog voltage fluctuations into an onboard 10-bit analog-to-digital converter (ADC) that delivers a clean digital signal directly over I2C.

Qualitative Measurement & Calibration

While the GM-202B measures ethanol and smoke concentration, it returns only qualitative data; it does not provide a specific concentration in ppm.

  • Built-in ADC: The onboard 10-bit analog-to-digital converter takes the sensor's raw analog voltage output (with a sensitive material resistance of 1KΩ to 30KΩ) and feeds the converted data to your microcontroller over I2C (default address 0x51).
  • Sensor Calibration: Because the baseline values are uncalibrated and can experience some crossover with other gases, you'll need to calibrate the output against known concentrations of ethanol and smoke to extract useful ppm data.
  • Operation Efficiency: Includes an onboard LDO power regulator configured to power the internal sensor heater with an 80Ω ±20Ω room-temperature resistance that consumes less than 50mW of power.

This breakout features a pair of Qwiic connectors for a completely solderless setup and works directly with the SparkFun GM-XX2B Arduino Library. For users who prefer a traditional breadboard circuit or need direct access to the analog signal, standard 0.1-inch-spaced plated through-hole (PTH) pins break out the 3.3V power, I2C lines, ADC Alert signal, and the sensor's raw VOUT signal.

Features & Specs

GM-202B Features

  • MEMS Ethanol (CH3CH2OH) & Smoke gas sensor
  • Detection range: 10 to 1,000 ppm
  • Heater resistance : 80Ω ±20Ω (Room temp)
  • Heater power consumption: ≤50mW
  • Sensitive materials resistance: 1KΩ to 30KΩ
  • Analog voltage output
  • ADC I2C address: 0x51 (Default)

Qwiic Gas Sensor Breakout Features

  • LDO power regulator (2.5V Output)
  • 10-Bit ADC
  • 2x Qwiic connectors
  • 0.1"-spaced PTH header
    • Power (3.3V/Ground), I2C (SDA/SCL), Sensor VOUT, ADC Alert
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Ethanol & Smoke Gas Sensor - GM-202B (Qwiic)
SparkFun Ethanol & Smoke Gas Sensor - GM-202B (Qwiic)
$11.95
SEN-32065
$11.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing