This product has been retired from our catalog and is no longer for sale.

SparkFun Fuse Breakout Board
BOB-15697

SparkFun Fuse Breakout Board

SKU: BOB-15697

This is a breakout board for the glass ferrule type fuse that fits great with our 5mm fuse clips.

Out of stock
SKU
BOB-15697

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is a breakout board for the glass ferrule type fuse that fits great with our 5mm fuse clips. Fuses are pretty simple, if current exceeds the rating of the fuse, the small filament inside the fuse heats up and breaks (like a light bulb burning out). The circuit is then broken and hopefully your circuit is saved from molten destruction.

For smaller loads, you may want to checkout a PTC (aka resettable fuse). Depending on the PTC's spec, they can handle less current (500mA) but can be set and reset many times without doing harm to your system.

Please be aware that this breakout is just the PCB board. Additional parts will be required to get the Fuse Breakout up and running so make sure to check out the Hookup Accessories section for the correct parts and the Hookup Guide for assembly instructions. Both can be found below!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Fuse Breakout Board
SparkFun Fuse Breakout Board BOB-15697
$2.1 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing