This product has been retired from our catalog and is no longer for sale.

SparkFun gator:RTC - micro:bit Accessory Board
COM-15486

SparkFun gator:RTC - micro:bit Accessory Board

SKU: COM-15486

The gator:RTC is a supplemental data logging tool to be used in conjunction with the gator:log, part of SparkFun's gator:bit series of gator-clippable accessories designed for easy interface with the micro:bit or other microcontrollers. This tool allows a student to focus more on the experiment than watching a thermometer or stopwatch.

Out of stock
SKU
COM-15486

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The gator:RTC is a supplemental data logging tool to be used in conjunction with the gator:log, part of SparkFun's gator:bit series of gator-clippable accessories designed for easy interface with the micro:bit or other microcontrollers. This tool allows a student to focus more on the experiment than watching a thermometer or stopwatch.

At its core is a RV-3028 real time clock (RTC) module from Micro Crystal, using a convenient I²C bus interface. The module enables you to track the year, month, date, weekday, hours, minutes, and seconds. It also includes an external event input with a handy time stamp function. It is extremely low power, running at about 40-60nA at 3V. The gator:RTC provides four pads for power and data and a built-in, rechargeable 3V lithium coin cell battery.

Features & Specs

  • RV-3028 RTC module
    • I²C bus interface
    • Tracks year, month, date, weekday, hours, minutes, and seconds
    • External event input with time stamp function
    • Low power: 40-60nA at 3V
  • Four pads for power and data
  • Rechargeable 3V lithium coin cell battery

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun gator:RTC - micro:bit Accessory Board
SparkFun gator:RTC - micro:bit Accessory Board COM-15486
$15.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing