This product has been retired from our catalog and is no longer for sale.

SparkFun gator:UV - micro:bit Accessory Board
SEN-15273

SparkFun gator:UV - micro:bit Accessory Board

SKU: SEN-15273

The SparkFun gator:UV micro:bit Accessory Board is an ultraviolet sensing solution created to interface with the micro:bit as easily as possible. As part of SparkFun's gator:bit series of alligator-clippable accessories, it can be easily interfaced with the micro:bit or other microcontrollers via the SparkFun gator:bit! This sensor board a great solution for monitoring the UV light exposure in your next experiment! The gator:UV is designed around the VEML6070, an advanced UV light sensor that communicates over an I2C bus, incorporating a photodiode, amplifiers, and analog/digital circuits all into a single chip.

Out of stock
SKU
SEN-15273

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun gator:UV micro:bit Accessory Board is an ultraviolet sensing solution created to interface with the micro:bit as easily as possible. As part of SparkFun's gator:bit series of alligator-clippable accessories, it can be easily interfaced with the micro:bit or other microcontrollers via the SparkFun gator:bit! This sensor board a great solution for monitoring the UV light exposure in your next experiment! The gator:UV is designed around the VEML6070, an advanced UV light sensor that communicates over an I2C bus, incorporating a photodiode, amplifiers, and analog/digital circuits all into a single chip.

The UV Light Sensor Breakout has measures UVA (365 ±10nm) radiation and converts the ultraviolet light intensity into digital data for you to read.

Features & Specs

  • gator:bit Compatible
  • Operating Voltage: 1.7V-3.6V
  • Supply Current: 480 µA
  • UVA Resolution: 0.93 counts/µW/cm2
  • UVA Resolution: 2.1 counts/µW/cm2

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun gator:UV - micro:bit Accessory Board
SparkFun gator:UV - micro:bit Accessory Board SEN-15273
$7.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing