SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic)
GPS-23288

SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic)

SKU: GPS-23288

Achieve centimeter-level accuracy even in challenging environments with the L1/L5 dual-band precision of the u-blox NEO-F9P.

$259.95
In stock
SKU
GPS-23288
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun GNSS-RTK L1/L5 Breakout brings the power of the u-blox NEO-F9P engine to your project, with the added advantage of dual-band L1/L5 reception. Unlike standard receivers, L5 signals fall within the protected ARNS (Aeronautical Radio Navigation Service) band. This makes them significantly less prone to RF interference, offering exceptional reliability in "urban canyons" where traditional GPS signals often struggle.

  • L1/L5 Dual-Band: Optimized for superior signal integrity and performance in environments that create a lot of interference.
  • Centimeter Precision: Achieves ~10mm 3D accuracy when used as an RTK rover.
  • Reliable Hot Starts: Includes a rechargeable backup battery that keeps satellite data fresh for up to two weeks, allowing for fixes in ~3 seconds.

The NEO-F9P using dual-band L1/L5 reception in Barcelona.

Connectivity & Technical Power

You have five simultaneous communication ports available: USB-C, two UARTs, SPI, and I2C. Each makes integration seamless, whether you use the Qwiic Connect System or standard pins, and it's your choice! While advanced users can tweak settings via u-center, our SparkFun Arduino Library allows you to control the module over I2C using a lightweight binary interface. This board specializes in handling complex navigation tasks with ease.

  • High-Speed Tracking: Supports a max navigation rate of 25Hz (RTK, PVT, and RAW) for fast-moving applications.
  • Extreme Operational Limits: Capable of functioning at altitudes up to 80km and velocities of 500m/s. Ideal for high-altitude ballooning or hobbyist rocket launches.
  • Protocol Support: Fully supports NMEA, UBX, RTCM, SPARTN, and CLAS protocols over UART or I2C.

Precision for Any Project

With its impressive feature set and dual-band reliability, the NEO-F9P is a fantastic solution for precision tracking under challenging environments. The SparkFun NEO-F9P GNSS-RTK Dual-Band Breakout ensures you know exactly where you are, all the way down to the centimeter, regardless of what you plan to use it for.

Features & Specs

Board Features:

  •  1x USB Type C Connector
  • 2x Qwiic Connectors
  •  Default I2C Address: 0x42
  •  Integrated SMA connector
  •  Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  •  184-Channel GNSS Receiver
  •  Receives L1/L5 Bands
  •  Voltage: 5V or 3.3V but all logic is 3.3V
  •  Current: 95mA - 135mA (varies with constellations and tracking state)
  •  Time to First Fix: 27s (cold), 3s (hot)

 Max Navigation Rate:

  •  RTK (basic location over UBX binary protocol) - 25Hz
  •  PVT - 25Hz
  •  RAW - 25Hz

 Horizontal Position Accuracy:

  •  1.5m without RTK
  •  0.01m with RTK

 Vertical Position Accuracy:

  •  2.0m without RTK
  •  0.01m with RTK
  •  Time Pulse Accuracy: 30ns

 Operational Limits

  •  Max G: ≤4G
  •  Max Altitude: 80km (49.7 miles)
  •  Max Velocity: 500m/s (1118 mph)

 Software Configurable

  •  Geofencing
  •  Odometer
  •  Spoofing Detection External Interrupt
  • Pin Control Low Power Mode
  •  Many others!
  •  Supports NMEA, UBX, RTCM, SPARTN, CLAS protocols over UART or I2C interfaces
  •  Power LED

 Jumpers

  •  USB Shield
  •  Power LED
  •  3v3 (for UART2 Port)
  •  I2C Pull-Up Resistors
  •  SPI
  •  Pulse Per Second (PPS)
  •  RTK Status LED

 Board Dimensions

  •  1.70" x 1.70" (43.2mm x 43.2mm)
     

Documentation

SparkFun Resources

u-blox NEO-F9P Resources

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic)
SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic)
$259.95
GPS-23288
$259.95 retail price.

Available Discounts

  • $246.95 | 10+ units
  • $233.96 | 25+ units
  • $220.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing