SparkFun GNSS Timing Breakout - ZED-F9T-20B (Qwiic)
GPS-30975

SparkFun GNSS Timing Breakout - ZED-F9T-20B (Qwiic)

SKU: GPS-30975

Achieve 5-nanosecond timing accuracy for your network or IoT application. This multi-band GNSS breakout features the u-blox ZED-F9T-20B, USB-C, and dedicated SMA timing ports.

$314.95
In stock
SKU
GPS-30975
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun GNSS Timing Breakout is a specialized tool designed for applications where time is just as critical as position. Featuring the u-blox ZED-F9T-20B GNSS receiver, this board offers an impressive five nanoseconds of timing accuracy under clear skies without requiring any external GNSS correction data. Whether you are maximizing the efficiency of a 5G IoT network, synchronizing a distributed sensor grid, or building a high-precision NTP server, this breakout provides the ultra-accurate time reference you need.

Multi-Band Reliability

The ZED-F9T-20B is a top-of-the-line multi-band module that supports L1, L2/L5, and E5a/E5b bands across major constellations (GPS / QZSS, Galileo, BeiDou, and NavIC). By tracking multiple bands concurrently, the ZED-F9T-20B ensures extreme versatility and timing stability, even if it loses lock with one or more specific constellations.

A ZED-F9T Qwiic GNSS Timing Breakout fully hooked up and ready for your next project!

The ZED-F9T-20B also features native support for Galileo OSNMA (Open Service Navigation Message Authentication), which protects against spoofing by verifying the authenticity of GNSS data.

Comprehensive Connectivity

We designed this breakout to be a complete GNSS development tool, even borrowing the form factor of our popular GPS-RTK-SMA line to give you every connection you need:

  • SMA Connectors: Includes three SMA connectors (one for the antenna and two dedicated for timing pulse signals), allowing for secure, low-loss connections to external equipment.
  • USB-C & Qwiic: Features a modern USB-C connector for primary power and communication, plus two Qwiic connectors for easy, solder-free I2C integration with the rest of your system.
  • Full Access: For advanced users, we have broken out a host of PTH pins, enabling direct access to most of the ZED-F9T-20B's pinout.

Fast Acquisition

To ensure your system is up and running quickly, the breakout includes an onboard rechargeable backup battery. This powers the module's internal Real Time Clock (RTC), drastically reducing the Time-To-First-Fix from a cold start (~24 seconds) to a hot start (~2 seconds).

Features & Specs

  • Concurrent reception of GPS / QZSS, Galileo, BeiDou, NavIC constellations
  • Receives L1/L2/L5, E1/E5, and B1/B2 bands
    • L1C/A, L2C, L5
    • E1B/C, E5b, E5a
    • B1I, B1C, B2a, B2I
  • Built-in security, including Galileo OSNMA
  • Voltage: 5V or 3.3V (all logic is 3.3V)
  • Current: 68mA - 130mA (varies depending on operating conditions and constellations)
  • Fix Acquisition: ~24s (Cold) / 2s (Hot)
  • Time Pulse Signal Accuracy:
    • Absolute Timing Mode: 5ns
    • Differential Timing Mode (with correction data): 2.5ns
  • Time Pulse Signal Frequency: 0.25Hz to 25MHz
  • Time Pulse Signal Jitter: ±4ns
  • Horizontal Position Accuracy: 2.0m
  • Max Altitude: 80km (49.7 miles)
  • Max Velocity: 500m.s (118mph)
  • I2C Address: 0x42
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GNSS Timing Breakout - ZED-F9T-20B (Qwiic)
SparkFun GNSS Timing Breakout - ZED-F9T-20B (Qwiic)
$314.95
GPS-30975
$314.95 retail price.

Available Discounts

  • $299.20 | 10+ units
  • $283.46 | 25+ units
  • $267.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing