This product has been retired from our catalog and is no longer for sale.

SparkFun GPS Module - Copernicus II DIP (12 Channel)
GPS-11858

SparkFun GPS Module - Copernicus II DIP (12 Channel)

SKU: GPS-11858

The Copernicus II is a great GPS module from Trimble, but the SMD module prohibits immediate gratification. This DIP allows the customer to gain direct access to the pins on the SMD module. Simply provide 2.7 - 3.3VDC. The Copernicus II DIP breakout has an impedance-matched, end-launch, standard SMA connector that will mate with our SMA GPS antennas listed below.

Out of stock
SKU
GPS-11858

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The Copernicus II is a great GPS module from Trimble, but the SMD module prohibits immediate gratification. This DIP allows the customer to gain direct access to the pins on the SMD module. Simply provide 2.7 - 3.3VDC. The Copernicus II DIP breakout has an impedance-matched, end-launch, standard SMA connector that will mate with our SMA GPS antennas listed below.

This revision of the board fixes a few silkscreen errors and adds a jumper between the VCC and XSTBY pins.

Features & Specs

  • Board Dimensions: 1.1 x 1.25"
  • 0.9" between pins (bread board friendly)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GPS Module - Copernicus II DIP (12 Channel)
SparkFun GPS Module - Copernicus II DIP (12 Channel) GPS-11858
$81.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing