Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The SEN55 is laser class 1. Laser Safety: CLASS 1

SparkFun Indoor Air Quality Combo Sensor - SCD41, SEN55 (Qwiic)
SEN-25200

SparkFun Indoor Air Quality Combo Sensor - SCD41, SEN55 (Qwiic)

SKU: SEN-25200

Simplify environmental monitoring with this all-in-one combo sensor to track CO2, particulate matter, VOCs, NOx, temperature, and humidity over I2C communication via Qwiic.

$184.95
In stock
SKU
SEN-25200
In stock
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The SEN55 is laser class 1. Laser Safety: CLASS 1

Helpful Documentation

Product Overview

Get a complete, real-time snapshot of your surrounding environment with the SparkFun Indoor Air Quality Combo Sensor. This board pairs two specialized environmental sensors from Sensirion, the SCD41 and the SEN55, into a single, high-accuracy monitoring station. Instead of chaining multiple separate breakout boards to track different atmospheric variables, this all-in-one board measures carbon dioxide (CO2), Volatile Organic Compounds (VOCs), Nitrogen Oxides (NOx), particulate matter, temperature, and relative humidity simultaneously!

Advanced Laser and Acoustic Sensing

By combining the two distinct hardware capabilities of the SCD41 and the SEN55, the SparkFun Indoor Air Quality Combo Sensor provides extensive data gathering capabilities while keeping your project footprint as minimal as possible.

  • Photoacoustic CO2 Sensing: The SCD41 utilizes narrowband infrared light and an internal microphone to measure CO2 concentrations up to 40,000ppm, automatically calibrating over a 7-day period to maintain long-term precision.
  • Full-Spectrum Particulate Tracking: The SEN55 optical sensor node detects PM1.0, PM2.5, PM4, and PM10 particles from 0 to 1,000 µg/m³, leveraging internal design features to ensure an operational lifetime of over 10 years.
  • Gas Index Monitoring: Instantly read both VOC and NOx indexes on a scale of 1 to 500 index points, fully supported by on-board humidity compensation algorithms to prevent environmental data drift.
  • Streamlined Power System: An onboard step-up DC/DC boost converter automatically handles the SEN55's higher 4.5V power requirements, allowing both sensors to run safely from a single standard 3.3V power source.

A Sparkfun Indoor Air Quality Combo Sensor - SCD41, SEN55 (Qwiic) connected to a SparkFun RedBoard Artemis via Qwiic.

Please keep in mind that while we kept this board as small as possible, given the size of the sensors, it is far larger than the typical Qwiic breakout. The SparkFun Indoor Air Quality Combo Sensor measures 3.25 x 1.75 x 1.00 in.

Communication for this sensor is handled entirely over a plug-and-play Qwiic connection, delivering data over I2C communication without any mandatory soldering. For custom prototyping layouts or breadboard integration, the board also breaks out standard 0.1-inch-spaced pins, along with jumper options to change I2C addresses or switch the interface to SPI.

Features & Specs

SparkFun Indoor Air Quality Sensor Features

  • I2C Interface (Qwiic Enabled)
    • 2x Qwiic Connectors
    • 0.1"-spaced PTH header
  • AP3012 - 500mA/29V 1.5MHz STEP-UP DC/DC Boost Converter
    • Used for supply voltage to SEN55

SCD41 Features

  • I2C Address: 0x62
  • Supply Voltage Range: 2.4-5.5V (3.3V Typ.)
  • Low Current Consumption:
    • Normal Mode:
      • Max: 205mA@3.3V
      • Typ: 18mA@3.3V
    • Low Power Mode:
      • Typ: 3.5mA@3.3V
    • Single-Shot:
      • 0.5mA@3.3V
  • Photoacoustic Measurement System
    • Sensirion's PASens® Technology
  • Integrated Temperature and Humidity Sensor
    • Sensirion's CMOSens® Technology
  • CO2 Output Range: 0-40,000ppm
  • CO2 Measurement Accuracy: ±(40ppm + 5% of reading)
    • Conditions: 400-5,000ppm
  • Humidity Range: 0-100%RH
  • Humidity Accuracy: ±9%RH (Full Range)
  • Temperature Range: -10°C-60°C
  • Temperature Accuracy: ±1.5 (Full Range)

SEN55 Features

  • I2C Address: 0x69
  • Supply Voltage: 4.5V
  • Average Supply Current: 63mA
  • Max. supply current: 110mA
  • Particulate Matter
    • Mass concentration precision: ±10%
    • Mass concentration range: 0 - 1000μg/m³
    • Lifetime: > 10 years
    • Particle size range: PM1.0, PM2.5, PM4 and PM10
  • Temperature
    • Typ. temperature accuracy: 0.45°C
    • Operating temperature range: -10 - 50°C
    • Response time(τ63%): < 60s
  • Humidity
    • Typ. relative humidity accuracy: 4.5 %RH
    • Operating relative humidity range: 0 - 90 %RH
    • Response time(τ63%): 20s
  • VOC
    • Sensor output: 0-500 VOC Index
    • Measurement range: 0 - 1000ppm
    • Response time(τ63%): < 10s
    • Device-to-device var.: ±15% m.v.
    • Limit of detection: < 0.05 ppm of ethanol equivalents or < 10% of concentration setpoint, whichever is larger
    • Switch-on time: 1h
    • On-chip humidity compensation

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Indoor Air Quality Combo Sensor - SCD41, SEN55 (Qwiic)
SparkFun Indoor Air Quality Combo Sensor - SCD41, SEN55 (Qwiic)
$184.95
SEN-25200
$184.95 retail price.

Available Discounts

  • $175.70 | 10+ units
  • $166.46 | 25+ units
  • $157.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing