SparkFun IoT RedBoard - ESP32 MicroPython Development Board
The IoT RedBoard is an ESP32 WROOM-equipped development board with everything you need to start programming in Python or MicroPython, with extra perks like USB-C, Qwiic, and more.
Helpful Documentation
Product Overview
This SparkFun ESP32 IoT RedBoard version is an ESP32 Development Board specially programmed to run MicroPython out of the box. It makes it easy to get started using SparkFun's 40+ MicroPython-capable modules.
The ESP32-D0WDQ6 chip, designed to be both scalable and adaptive, is at the core of this module. The IoT RedBoard can target various applications, ranging from low-power sensor networks to the most demanding tasks, such as voice encoding, music streaming, and MP3 decoding. The IoT ReadBoard also utilizes our handy Qwiic Connect System, which means no soldering or shields are required to connect it to the rest of your system!
The USB-to-serial is achieved with a USB-C connector with through-hole anchoring, and the ubiquitous CH340G requiring fewer driver installs. We've included 3.3V voltage translation and a Qwiic connector to the board's edge to allow for quick and seamless connection to our ever-growing line of I2C-based Qwiic products. The board even includes a microSD socket if your application requires you to log and save data to a memory card. We have included a 2-pin JST connector for remote power to attach a single-cell LiPo battery. A built-in LiPo charge IC (MCP73831) and fuel gauge (MAX17048) also exist.
The operating system is freeRTOS with LwIP, and TLS 1.2 with hardware acceleration is also built-in. Secure (encrypted) over-the-air (OTA) upgrades are also supported so that users can upgrade their products even after release at minimum cost and effort.
Features & Specs
- CPU and OnChip Memory
- ESP32-D0WD-V3 embedded, Xtensa dual-core 32-bit LX6 microprocessor, up to 240MHz
- 448KB ROM
- 520KB SRAM
- 16KB SRAM in RTC
- WiFi
- 802.11b/g/n
- Bit rate: 802.11n up to 150Mbps
- A-MPDU and A-MSDU aggregation
- 0.4µs guard interval support
- Center frequency range of operating channel: 2412 ~ 2484MHz
- Bluetooth®
- Bluetooth® V4.2 BR/EDR and Bluetooth® LE specification
- Peripherals
- microSD card, UART, SPI, SDIO, I2C, LED PWM, Motor PWM, I2S, IR, pulse counter, GPIO, capacitive touch sensor, ADC, DAC, TWAI® (compatible with ISO 11898-1, i.e. CAN Specification 2.0)
- Integrated Components on Module
- 40MHz crystal oscillator
- 4/8/16 MB SPI flash
- 4-pin Qwiic Connector
- 2-pin JST Connector for Single Cell, LiPo Batteries
- Built-in LiPo Charge IC (MCP73831)
- Default Charge Rate: 500mA
- LiPo Fuel Gauge (MAX17048)
- LEDs
- CHG
- PWR
- RX/TX
- User LED
- Addressable RGB LED (WS2812)
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $28.45 | 10+ units
- $26.96 | 25+ units
- $25.46 | 100+ units