Arduino Support Note: Stock Arduino ESP32 Core (v3.3.12) does not yet natively support this board's ESP32-C5 5 GHz WiFi co-processor or PoE Ethernet. Please see our Hookup Guide to run our quick patch script (or use the ESP-IDF SDK for native support) while our upstream updates are being merged.

SparkFun IoT RedBoard - ESP32-P4 & ESP32-C5 (WiFi/BLE)
DEV-30909

SparkFun IoT RedBoard - ESP32-P4 & ESP32-C5 (WiFi/BLE)

SKU: DEV-30909

Build demanding wireless and AI projects with the SparkFun IoT RedBoard, which pairs the ESP32-P4 400MHz dual-core RISC-V processor with the ESP32-C5's dual-band WiFi, Bluetooth 5, and Zigbee connectivity for custom human-machine interfaces.

$49.95
In stock
SKU
DEV-30909
In stock
Stock/Discounts

Arduino Support Note: Stock Arduino ESP32 Core (v3.3.12) does not yet natively support this board's ESP32-C5 5 GHz WiFi co-processor or PoE Ethernet. Please see our Hookup Guide to run our quick patch script (or use the ESP-IDF SDK for native support) while our upstream updates are being merged.

Helpful Documentation

Product Overview

The SparkFun ESP32-P4 & ESP32-C5 IoT RedBoard is a high-performance development board designed for demanding edge computing and human-machine interfacing (HMI) applications. By pairing the processing power of Espressif's ESP32-P4 with the wireless networking of the ESP32-C5 WROOM module, this RedBoard provides a foundation for custom touch displays, camera integration, and advanced IoT projects that require reliable security features.

Next-Generation Processing and Memory

At the heart of the board lies the ESP32-P4NRW32X (or P4X), an upgraded dual-core RISC-V processor running at up to 400MHz for intensive tasks like image and voice processing. The P4X also includes an integrated low-power RISC-V core that runs at up to 40MHz for standby operations, and brings advanced memory subsystems directly to your workbench. Best of all, it boasts 32MB of PSRAM, Direct Memory Access (DMA) controllers, and AI instruction extensions to handle massive datasets without bogging down the system!

Dedicated Wireless Subsystem

While the P4X handles the heavy computing, we've included an ESP32-C5 WROOM module dedicated to take care of all your networking needs. The ESP32-C5 provides dual-band 2.4 and 5 GHz WiFi, Bluetooth™ 5 (LE), Zigbee, and Thread networks. It features an IEEE standard 802.15.4 subsystem to support modern smart home and IoT software stacks. The ESP32-C5's primary use on this board is network connectivity but the board does also include a 0.1"-spaced serial header connected to the C5 to access the chip's UART interface for reprogramming. This header matches the pinout of the Serial Basic, so you can easily connect it over USB.

I/O Options and High-Speed Peripherals

This IoT RedBoard comes packed with peripheral connection options, including 16MB of onboard Flash memory and a µSD card port to expand the board's storage even further! You'll have plenty of options when it comes to getting your hardware connected:

  • Advanced Multimedia: Tap directly into the ESP32-P4's high-speed MIPI interfaces via two dedicated ribbon connectors for native camera and display integration.
  • Wired Connections: Includes a Qwiic connector for solderless I2C expansion, plus two USB-C ports; one dedicated to high-speed OTG USB and one for USB serial/JTAG.
  • Interface Options: Breaks out six analog I/O pins and 16 digital I/O pins, with dual-purpose support for UART, SPI, I2C, I3C, and TWAI™ interfaces, plus analog signal-processing capabilities.
  • Battery Management: A 2-pin JST connector lets you run the board off a LiPo battery, with onboard charging and monitoring circuits.

Designed for multi-platform use right out of the box, the board comes completely pre-programmed with MicroPython firmware. Whether you are coding in Python or working natively with the Espressif IDF, this board gives you a top-tier development experience for your next smart home, robotics, or edge AI project.

Features & Specs

ESP32-P4 Features

  • Updated ESP32-P4NRW32X v3.x Processor
  • 32-bit RISC-V Processor with options for High Performance (HP) and Low Power (LP) processing
    • 32-bit RISC-V dual-core processor up to 400 MHz (HP)
    • 32-bit RISC-V single-core processor up to 40 MHz (LP)
  • 128 KB HP ROM
  • 16 KB LP ROM
  • 768 KB HP L2MEM
  • 32 KB LP SRAM
  • 32 MB PSRAM
  • Multiple high-speed external memory interfaces
  • Direct Memory Access (DMA) Controllers
    • DGMA
    • VDMA
    • 2D-DMA
  • 55 GPIO
  • Image and voice processing
  • Communication interfaces:
    • 5x UART
    • LP UART
    • 4x SPI
    • LP SPI
    • 2x I2C
    • LP I2C
    • Analog I2C
    • I3C
    • 3x I2S
    • LP I2S
    • Pulse count controller
    • USB 2.0 high-speed OTG
    • USB 2.0 full-speed OTG
    • USB Serial/JTAG controller
    • Ethernet media access controller
    • Two-wire automotive interface
    • SD/MMC host controller
    • LED PWM controller
  • Analog signal processing:
    • Touch and temperature sensor
    • 2x ADC controllers
    • Analog voltage comparator

RedBoard IoT - WiFi/BLE Features

  • ESP32-C5 WROOM
    • WiFi/BLE communication
    • PTH Serial interface (matches Serial Basic pinout)
  • Power
    • 1x Barrel jack connector
    • 2x USB-C connector
    • 1x 2-pin JST connector
  • Communications interfaces
    • USB-C high speed OTG
    • USB-C serial JTAG
    • MIPI camera ribbon connector
    • MIPI display ribbon connector
    • 1x Qwiic connector
  • RedBoard/R3 pinout footprint
    • 6x Analog I/O
    • 16x Digital I/O
    • 1x UART
    • 1x SPI
    • 1x I2C
  • Storage
    • 16MB Flash
    • µSD Card slot
  • LiPo Battery charging and monitoring
  • Buttons
    • 2x Boot (P4 & C5)
    • 2x Reset (P4 & C5)
  • LEDs
    • RGB LED (IO12)
    • Red power LED
    • Yellow charge LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun IoT RedBoard - ESP32-P4 & ESP32-C5 (WiFi/BLE)
SparkFun IoT RedBoard - ESP32-P4 & ESP32-C5 (WiFi/BLE)
$49.95
DEV-30909
$49.95 retail price.

Available Discounts

  • $47.45 | 10+ units
  • $44.96 | 25+ units
  • $42.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing