SparkFun IoT RedBoard - ESP32-P4 (PoE)
DEV-30910

SparkFun IoT RedBoard - ESP32-P4 (PoE)

SKU: DEV-30910

Build demanding wired network and AI projects with the SparkFun IoT RedBoard, which pairs the ESP32-P4 400MHz dual-core RISC-V processor with Power over Ethernet (PoE) for custom human-machine interfaces.

$55.95
In stock
SKU
DEV-30910
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun ESP32-P4 IoT RedBoard is a high-performance development board engineered to tackle demanding edge computing and human-machine interfacing (HMI) applications over a wired connection. By pairing the processing power of Espressif's ESP32-P4 with on-board Power over Ethernet (PoE), this RedBoard provides a foundation for custom touch displays, camera integration, and advanced IoT projects that require reliable security features.

Next-Generation Processing and Memory

At the heart of the board lies the ESP32-P4NRW32X (or P4X), an upgraded dual-core RISC-V processor running at up to 400MHz for intensive tasks like image and voice processing. The P4X also includes an integrated low-power RISC-V core that runs at up to 40MHz for standby operations, and brings advanced memory subsystems directly to your workbench. Best of all, it boasts 32MB of PSRAM, Direct Memory Access (DMA) controllers, and AI instruction extensions to handle massive datasets without bogging down the system!

Integrated PoE

Instead of relying on wireless modules, this version of the ESP32-P4 IoT RedBoard integrates a tried-and-true PoE circuit to provide both network connectivity and power through a single cable. The board's MagJack RJ45 connector provides a dedicated 10/100Mbps Ethernet transceiver that handles wired data transmission. Because PoE power delivery is a major safety concern, we've included a built-in 5V/1.8A buck regulator that safely steps down the PoE voltage to power the main board and any connected peripherals.

I/O Options and High-Speed Peripherals

This IoT RedBoard comes packed with peripheral connection options, including 16MB of on-board Flash memory and a µSD card port to expand the board's storage even further! You'll have plenty of options when it comes to getting your hardware connected:

  • Advanced Multimedia: Tap directly into the ESP32-P4's high-speed MIPI interfaces via two dedicated ribbon connectors for native camera and display integration.
  • Additional Wired Connections: Includes a Qwiic connector for solderless I2C expansion, plus two USB-C ports; one dedicated to high-speed OTG USB and one for USB serial/JTAG.
  • Interface Options: Breaks out six analog I/O pins and 16 digital I/O pins, with dual-purpose support for UART, SPI, I2C, I3C, and TWAI™ interfaces, plus analog signal-processing capabilities.
  • Battery Management: A 2-pin JST connector lets you run the board off a LiPo battery, with onboard charging and monitoring circuits.

Designed for multi-platform use right out of the box, the board comes completely pre-programmed with MicroPython firmware. Whether you are coding in Python or working natively with the Espressif IDF, this board gives you a top-tier development experience for your next smart home, robotics, or edge AI project.

Features & Specs

ESP32-P4 Features

  • Updated ESP32-P4NRW32X v3.x Processor
  • 32-bit RISC-V Processor with options for High Performance (HP) and Low Power (LP) processing
    • 32-bit RISC-V dual-core processor up to 400 MHz (HP)
    • 32-bit RISC-V single-core processor up to 40 MHz (LP)
  • 128 KB HP ROM
  • 16 KB LP ROM
  • 768 KB HP L2MEM
  • 32 KB LP SRAM
  • 32 MB PSRAM
  • Multiple high-speed external memory interfaces
  • Direct Memory Access (DMA) Controllers
    • DGMA
    • VDMA
    • 2D-DMA
  • 55 GPIO
  • Image and voice processing
  • Communication interfaces:
    • 5x UART
    • LP UART
    • 4x SPI
    • LP SPI
    • 2x I2C
    • LP I2C
    • Analog I2C
    • I3C
    • 3x I2S
    • LP I2S
    • Pulse count controller
    • USB 2.0 high-speed OTG
    • USB 2.0 full-speed OTG
    • USB Serial/JTAG controller
    • Ethernet media access controller
    • Two-wire automotive interface
    • SD/MMC host controller
    • LED PWM controller
  • Analog signal processing:
    • Touch and temperature sensor
    • 2x ADC controllers
    • Analog voltage comparator

IoT RedBoard - PoE Features

  • Network & PoE
    • MagJack Ethernet connector
    • 10/100Mbps Ethernet transceiver
    • 5V/1.8A PoE Buck regulator
  • Power
    • 1x Barrel jack connector
    • 2x USB-C connector
    • 1x 2-pin JST connector
    • 1x MagJack connector
  • Communications interfaces
    • USB-C high speed OTG
    • USB-C serial JTAG
    • MIPI camera ribbon connector
    • MIPI display ribbon connector
    • 1x Qwiic connector
  • RedBoard/R3 pinout footprint
    • 6x Analog I/O
    • 16x Digital I/O
    • 1x UART
    • 1x SPI
    • 1x I2C
  • Storage
    • 16MB Flash
    • µSD Card slot
  • LiPo Battery charging and monitoring
  • Buttons
    • Boot
    • Reset
  • LEDs
    • RGB LED (IO12)
    • Red power LED
    • Yellow charge LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun IoT RedBoard - ESP32-P4 (PoE)
SparkFun IoT RedBoard - ESP32-P4 (PoE)
$55.95
DEV-30910
$55.95 retail price.

Available Discounts

  • $53.15 | 10+ units
  • $50.36 | 25+ units
  • $47.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing