Warning: The casing of rare Earth magnets is often conductive. Users should take precautions to avoid shorting out the components or electrical contacts with these types of magnets.

SparkFun Linear 3D Hall-Effect Sensor - TMAG5273 (Qwiic)
SEN-23880

SparkFun Linear 3D Hall-Effect Sensor - TMAG5273 (Qwiic)

SKU: SEN-23880

Detect magnetic presence, strength, and direction in three dimensions with this low-power TMAG5273 Qwiic Hall-Effect sensor.

$4.95
In stock
SKU
SEN-23880
In stock
Stock/Discounts

Warning: The casing of rare Earth magnets is often conductive. Users should take precautions to avoid shorting out the components or electrical contacts with these types of magnets.

Helpful Documentation

Product Overview

Detecting magnetic fields no longer requires complicated math or high power consumption! The SparkFun TMAG5273 Qwiic Linear 3D Hall-Effect Sensor provides high-precision data on a magnetic field's presence, strength, and direction across three dimensions. This board is perfect for applications involving magnetic proximity detection, door and window sensing, mobile rotor control, and more, all on a Standard 1-inch by 1-inch Qwiic breakout!

Precision Magnetic Tracking

At the heart of this board sits the Texas Instruments TMAG5273, capable of scaling its linear magnetic range to either ±40 mT or ±80 mT. Operating at just 2.3mA in active mode and dropping down to just 1µA in sleep mode, it's a much more economical choice for battery-powered projects than most other magnetometers on the market. The chip also features an integrated angle-calculation engine (CORDIC) with adjustable gain and offset, offloading complex math from your main microcontroller and ensuring high rotational accuracy of ±0.5 degrees.

This board is also available in a miniature 0.5-inch by 1-inch Qwiic board.

The Qwiic Hall-Effect Sensor is connected to a RedBoard Plus, with a Qwiic cable.

Hardware Integration

To make using and incorporating this 3D sensor as painless as possible, the breakout includes several built-in hardware features tailored for security and control systems:

  • Tamper and Threshold Detection: Configure specific wake-up thresholds or magnetic tamper alerts to trigger interrupts over I2C or directly through the dedicated INT pin.
  • Hardware Control: An onboard Disable button (tied to a dedicated through-hole pin) lets you instantly pause or reset operations.
  • Temperature Compensation: An integrated temperature sensor keeps your magnetic readings stable across an operating range of -40°C to 125°C.
  • Solderless I2C: Dual horizontal Qwiic connectors allow you to daisy-chain the board into your system without soldering, while standard 0.1-inch plated through-holes remain available for breadboard users.

Integrating this breakout gives you a highly accurate, plug-and-play solution for spatial magnetic sensing!

Features & Specs

Breakout Board

  • Dimensions: 1in. x 1in. Standard-footprint
  • Two Horizontal Qwiic Connectors
  • Four Mounting Holes:
    • 4-40 screw compatible
  • Six PTH Pins
    • 3V3, GND, SCL, SDA, INT, Disable
  • Power LED (Red)
  • Disable Button

TMAG5273 Hall Effect Sensor

  • Configurable I2C Address:
    • 0x35 (Default) (7-bit)
  • Magnetic Range (Sensitivity):
    • ± 40mT (820 LSB/mT)
    • ± 80mT (410 LSB/mT)
  • Magnetic Drift: 5%
  • Rotational Accuracy: ± 0.5°/360° rotation
  • Voltage Range: 1.7 - 3.6V
    • Sleep: 5nA
    • Wake-Up/Sleep: 1µA
    • Active: 2.3mA
  • Operating Temperature: –40 - 125°C
  • Integrated temperature compensation/measurement
    • Range: -40 - 170°C
  • Configurable data rate

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Linear 3D Hall-Effect Sensor - TMAG5273 (Qwiic)
SparkFun Linear 3D Hall-Effect Sensor - TMAG5273 (Qwiic)
$4.95
SEN-23880
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing