SparkFun Micro Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
SEN-29529

SparkFun Micro Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)

SKU: SEN-29529

Easily add motion, orientation, and tap detection to your next project with this ultra-small, low-power Qwiic micro LIS3DH three-axis accelerometer breakout.

$5.95
In stock
SKU
SEN-29529
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This SparkFun Micro Triple Axis Accelerometer Breakout is an ultra-small, Qwiic-enabled breakout featuring the LIS3DH, a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12-bit resolution, which you can use to add translation detection to your project. This board is classified as a 3DoF or 3 Degrees of Freedom. Inertial Measurement Units (IMUs) can provide additional space location data, such as gyroscopic or magnetometric data. The LIS3DH on this breakout operates under the same principles but offers a few analog inputs to experiment with, and it includes some built-in movement detection capabilities.

This micro version of the Qwiic breakout only supports communication with the LIS3DH over I2C and, due to size constraints, breaks out only one of the accelerometer's interrupt pins, along with a single ground pin, to plated-through-hole (PTH) pins. Users who want to use the LIS3DH over SPI and access all the chip's pins should consider either the standard LIS3DH Qwiic breakout or the original LIS3DH Breakout.

Features & Specs

  • 1.7V--3.6V
  • Qwiic Micro-Footprint
  • Three Modes:
    • Power-Down
    • Normal
    • Low-Power
  • ±2g/±4g/±8g/±16g Dynamically Selectable Fullscale
  • 10bit, 32-Level FIFO
  • 6D/4D Orientation
  • Free-fall Detection
  • Motion Detection
  • Embedded Temperature Sensor

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Micro Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
SparkFun Micro Triple Axis Accelerometer Breakout - LIS3DH (Qwiic)
$5.95
SEN-29529
$5.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing