SparkFun MicroMod Asset Tracker Carrier Board (SARA-R510AWS)
The SparkFun MicroMod Asset Tracker Carrier Board (SARA-R510AWS) is built around AWS IoT ExpressLink.
Helpful Documentation
Product Overview
The SARA-R5 module on the board supports the AWS IoT ExpressLink AT command set, which aims to make the app developer’s life easy.
The SparkFun MicroMod Asset Tracker Carrier Board (SARA-R510AWS) is built around AWS IoT ExpressLink.
The Asset Tracker Carrier Board has an integrated ICM-20948 Inertial Measurement Unit (IMU) for Nine Degree-Of-Freedom orientation and movement detection. Want to send a message if your asset is moved? The Asset Tracker can do that! The board also has a built-in digital microphone and so can send an alert as soon as a noise is detected too.
The SparkFun Asset Tracker Carrier Board has a built-in micro-SD card socket for data logging as well as a SIM card port and an LTE antenna. Power options include both USB-C and LiPo battery (with built-in charging and battery fuel gauge), but you can provide power via a breakout pin too.
You can find AWS IoT ExpressLink examples on GitHub to run on the MicroMod processor.
The Asset Tracker will work with any of our MicroMod Processor Boards, but because it offers so many features and can be configured in different ways, some Processor Boards may be a better choice for your application than others. Please see our Hookup Guide for further details. To run through the Getting Started guide the kit also includes a MicroMod Update Tool.
IMPORTANT: This board does NOT come with a SIM card. One will need to be purchased separately.
Note: Our partner, u-blox, will continue to enhance the firmware for this product. To support this effort, SparkFun will provide u-blox the contact information for customers who purchase this kit to contact you for firmware feedback.
-
-
-
-
-
microSD Card with Adapter - 32GB (Class 10)
Special Price Current price: $14.95 Regular Price Original price: $26.95In stock -
-
-
-
-
-
-
-
Features & Specs
- u-blox SARA-R510-AWS module for secure multi-regional AWS IoT Core access
- Please check that your service provider offers LTE-M coverage for your area before purchasing
- 1x MicroMod Update Tool included to communicate directly with the u-blox SARA-R510AWS module.
- Nano SIM socket
- ICM-20948 Inertial Measurement Unit for 9-Degree Of Freedom orientation and movement detection
- “Wake On Motion” is supported
- The IMU is located in the center of the board for easy frame-of-reference
- Digital microphone (SPH0641) for noise detection
- micro-SD socket for data logging
- Can be powered by one of our rechargeable LiPo batteries
- Includes both a LiPo battery charger (MCP73831) and a battery fuel gauge (MAX17048)
- Separate, robust SMA connections for LTE and GNSS antennas
- Switchable 3.3V power for an active GNSS antenna
- USB-C connectivity
- Qwiic (I2C) connector
- LED indicators for:
- Power (VIN and 3.3V)
- SARA-R5 on
- Network indicator
- GNSS timing pulse (1PPS)
- 3.3V breakout pins for:
- SARA on
- Network indicator
- GNSS timing pulse (1PPS)
- I2C bus
- SPI bus
- D0, D1, A0, A1 PWM0, PWM1
- SARA I2C
- RTC backup battery
Documentation
MicroMod Asset Tracker Carrier Documentation:
AWS IoT ExpressLink Documentation:
- AWS IoT ExpressLink Website
- AWS IoT ExpressLink FAQ
- AWS IoT ExpressLink SARA-R5 Starter Kit V1 Product Page
- AWS IoT ExpressLink Documentation
- AWS IoT ExpressLink Programmers Guide
- AWS IoT ExpressLink Example Code
u-blox SARA-R5 LTE-M Module Documentation:
- u-blox SARA-R5 AWS IoT ExpressLink Getting Started Guide
- AWS Partner Device Catalog Listing
- Datasheet (SARA-R5)
- Firmware Update App Note
MicroMod Documentation:
Customer Reviews

Available Discounts
- $132.95 | 10+ units
- $125.96 | 25+ units
- $118.96 | 100+ units