This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun MicroMod mikroBUS Carrier Board
DEV-18710

SparkFun MicroMod mikroBUS Carrier Board

SKU: DEV-18710

The MicroMod mikroBUS Carrier Board takes advantage of the MicroMod, Qwiic, and mikroBUS ecosystems making it easy to rapidly prototype with each of them.

Out of stock
SKU
DEV-18710

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The SparkFun MicroMod mikroBUS Carrier Board takes advantage of the MicroMod, Qwiic, and mikroBUS™ ecosystems making it easy to rapidly prototype with each of them, combined. The MicroMod M.2 socket and mikroBUS 8-pin header provide users the freedom to experiment with any Processor Board in the MicroMod ecosystem and any Click board in the mikroBUS ecosystem, respectively. This board also features two Qwiic connectors to seamlessly integrate hundreds of Qwiic sensors and accessories into your project.

The mikroBUS socket comprises a pair of 8-pin female headers with a standardized pin configuration. The pins consist of three groups of communications pins (SPI, UART and I2C), six additional pins (PWM, Interrupt, Analog input, Reset and Chip select), and two power groups (3.3V and 5V).

While a modern USB-C connector makes programming easy, the Carrier Board is also equipped with a MCP73831 Single-Cell Lithium-Ion/Lithium-Polymer Charge IC so you can charge an attached single-cell LiPo battery. The charge IC receives power from the USB connection and can source up to 450mA to charge an attached battery.

Note: Please be aware that MicroMod Processors, Qwiic boards and cables, and Click boards are not included with the MicroMod mikroBUS Carrier Board. These parts will need to be purchased separately. At this time only the STM32 Processor Board is fully compatible with mikroBUS Carrier board.

Features & Specs

  • M.2 MicroMod (Processor Board) Connector
  • USB-C Connector
  • 3.3V 1A Voltage Regulator
  • Qwiic Connectors (x2)
  • mikroBUS Socket
  • Boot/Reset Buttons
  • Charge Circuit
  • JTAG/SWD PTH Pins

Documentation

MicroMod mikroBUS Carrier Board Documentation

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod mikroBUS Carrier Board
SparkFun MicroMod mikroBUS Carrier Board DEV-18710
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $17.96 | 25+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing