SparkFun MicroMod mikroBUS Starter Kit
KIT-19935

SparkFun MicroMod mikroBUS Starter Kit

SKU: KIT-19935

The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Click ecosystems side-by-side.

Special Price Current price: $59.95 Regular Price Original price: $79.95
In stock
SKU
KIT-19935
In stock
Stock/Discounts

Product Overview

The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Click ecosystems side-by-side. The core of this kit is designed around the SparkFun MicroMod mikroBUS™ Carrier Board and the SparkFun MicroMod STM32 Processor but you will also receive a MIKROE Terminal Click, MIKROE Weather Click, SparkFun Serial Basic Breakout, USB A to C cable, Jumper wires, and a MicroMod screwdriver!

The SparkFun MicroMod mikroBUS Carrier Board takes advantage of the MicroMod, Qwiic, and mikroBUS™ ecosystems making it easy to rapidly prototype with each of them, combined. The MicroMod M.2 socket and mikroBUS 8-pin header provide users the freedom to experiment with any Processor Board in the MicroMod ecosystem and any Click board in the mikroBUS ecosystem, respectively. This board also features two Qwiic connectors to seamlessly integrate hundreds of Qwiic sensors and accessories into your project.

The SparkFun MicroMod STM32 Processor Board is ready to rock your MicroMod world with its ARM® Cortex®-M4 32-bit RISC core! This little Processor Board provides you with an economical and easy to use development platform if you're needing more power with minimal working space. With the M.2 MicroMod connector, connecting your STM32 Processor is a breeze. Simply match up the key on your processor's beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). The STM32 is one of the most powerful and economical microcontrollers available so to be able to add it to your MicroMod Carrier Board is a huge advantage for your project!


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


Features & Specs

MicroMod mikroBUS™ Carrier Board

  • M.2 MicroMod (Processor Board) Connector
  • USB-C Connector
  • 3.3V 1A Voltage Regulator
  • Qwiic Connectors (x2)
  • mikroBUS Socket
  • Boot/Reset Buttons
  • Charge Circuit
  • JTAG/SWD PTH Pins

STM32 General Features:

  • ARM® 32-bit Cortex®-M4 CPU with FPU
  • Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory
  • Frequency up to 168 MHz
  • Memory protection unit
  • 210 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1)
  • DSP instructions
  • 1 MB of Flash memory
  • 192 Kbytes of SRAM including 64 Kbytes of CCM (core coupled memory) data RAM
  • Flexible static memory controller supporting Compact Flash, SRAM, PSRAM, NOR and NAND memories
  • Clock, reset and supply management
  • 1.8 V to 3.6 V application supply and I/Os
  • 32 kHz oscillator for RTC with calibration
  • Internal 32 kHz RC with calibration
  • Low-power operation
  • Sleep, Stop and Standby modes
  • Debug mode
  • Serial wire debug (SWD) & JTAG interfaces
  • Cortex-M4 Embedded Trace Macrocell™
  • Advanced connectivity
  • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
  • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII

Specific Peripherals available on MicroMod STM32:

  • UART
  • Two I2C Buses
  • SPI Bus
  • PDM Audio Processing
  • Two Dedicated Analog Inputs, 15 total analog input capable inputs

Documentation

MicroMod mikroBUS Carrier Board Documentation

MicroMod STM32 Processor Documentation:

MicroMod Documentation:

STM32 Documentation:

MIKROE Terminal Click

MIKROE Weather Click

SparkFun Serial Basic Breakout

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod mikroBUS Starter Kit
SparkFun MicroMod mikroBUS Starter Kit
Special Price Current price: $59.95 Regular Price Original price: $79.95
KIT-19935
$59.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing