SparkFun MicroMod Qwiic Carrier Board - Single
DEV-17723

SparkFun MicroMod Qwiic Carrier Board - Single

SKU: DEV-17723

The Single MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.

$11.50
In stock
SKU
DEV-17723
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices. The MicroMod M.2 socket provides users the freedom to experiment with any processor board in the MicroMod ecosystem. This board also features two Qwiic connectors and four 4-40 screw inserts to connect and mount Qwiic devices.

This version of the SparkFun MicroMod Qwiic Carrier Board features a single port for our standard 1in. by 1in. Qwiic Breakouts. However, you aren't beholden to attaching just one Qwiic breakout since you are able to stack the boards on top of each other, allowing you to hook up a full circuit of Qwiic sensors and accessories to fully utilize your next project!


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


Features & Specs

  • M.2 MicroMod (Processor Board) Connector
  • USB-C Connector
  • 3.3V 1A Voltage Regulator
  • Qwiic Connectors
  • Boot/Reset Buttons
  • Charge Circuit
  • Four 4-40 Inserts

Documentation

Hardware Documentation:

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod Qwiic Carrier Board - Single
SparkFun MicroMod Qwiic Carrier Board - Single
$11.50
DEV-17723
$11.5 retail price.

Available Discounts

  • $10.93 | 10+ units
  • $10.35 | 25+ units
  • $9.78 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing