SparkFun Mini Human Presence and Motion Sensor - STHS34PF80 (Qwiic)
The Qwiic Mini Human Presence and Motion Sensor is built around the STHS34PF80 low-power, high-sensitivity IR sensor for presence and motion detection.
Helpful Documentation
Product Overview
The SparkFun Qwiic Mini Human Presence and Motion Sensor is built around the STHS34PF80 Low-power, high-sensitivity infrared (IR) sensor for presence and motion detection from STMicroelectronics. This sensor features an infrared motion and presence detection sensor with an operating wavelength between 5µm and 20µm. This Mini-sized breakout board is only 0.5in. by 1in. big and has been equipped with two I2C Qwiic connectors to make interfacing with the STHS34PF80 a bit easier. It’s part of SparkFun’s Qwiic connect system, so you won’t have to do any soldering to figure out how things are oriented. However, we still have broken out 0.1in.-spaced pins if you prefer to use a breadboard.
The STHS34PF80 sensor is designed to measure an object's precise black-body radiation (as described by Plank's law) and monitor ambient temperature conditions within its 80° field of view. The sensor comprises a matrix of floating vacuum thermal transistors MOS split into two parts, one exposed to IR radiation and the other shielded. The differential reading between the segments allows the sensor to remove self-heating effects. The STHS34PF80 also incorporates algorithms to detect and discriminate between stationary and moving objects. These features enable the sensor to work as a human presence and motion sensor in different applications such as alarm systems, anti-intruder systems, smart lighting, and room occupancy.
The sensor can operate in multiple lighting conditions and is unaffected by visible light or other bands thanks to the 5 to 20µm optical band-pass filter. The STHS34PF80 has output data rates between 0.25 to 30Hz and an available single-shot, accessed through its I2C/SPI interface.
Features & Specs
Breakout Board
- Dimensions: 1.0in. x 0.5in.
- Two Qwiic Connectors
- I2C Address (7-bit): 0x5A (Default)
- Two Mounting Holes:
- 4-40 screw compatible
- Six PTH Pins
3V3
,GND
,SCL
,SDA
,CS
,INT
- Power LED (Red)
STHS34PF80 Features
- Voltage Range: 1.7 to 3.6V
- Current Draw: 10µA
- Interfaces: I²C or SPI
- Optical wavelength: 5 to 20µm
- Range: 4m (objects 70 x 25cm² in size)
- Built-in Detection Algorithms:
- Identify stationary objects
- Distinguish between stationary and moving objects
- Field of View: 80°
- Output Data Rate: 0.25 to 30Hz
- IR sensitivity: 2000 LSB/°C
- RMS noise: 25 LSBrms
- Operating Temperature: -40 to 85°C (default gain mode)
- Sensor accuracy: ±0.3°C (local)
- One-shot mode
- Factory calibrated
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $14.73 | 10+ units
- $13.95 | 25+ units
- $13.18 | 100+ units