SparkFun Mini Spectral UV Sensor - AS7331 (Qwiic)
SEN-23518

SparkFun Mini Spectral UV Sensor - AS7331 (Qwiic)

SKU: SEN-23518
$25.50
In stock
SKU
SEN-23518
In stock
Stock/Discounts

The SparkFun Mini AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels: UVA, UVB, and UVC, with high sensitivity and accuracy.

Helpful Documentation

Product Overview

This SparkFun Qwiic Mini Spectral UV Sensor features the AS7331 UV sensor from ams OSRAM©. It measures UV radiation on three channels: UVA (320-400nm), UVB (280-320nm), and UVC (200-280nm) with high sensitivity and accuracy. The three channels on the AS7331 each have individual photodiodes with built-in interference filters. This Mini-sized breakout board is only 0.5in. by 1in. big and has three operating modes: Single Measurement (CMD), Continuous Measurement (CONT), SYNchronized Start (SYNS), and SYNchronized Start & End (SYND), with an automatic power-down sequence between measurements for low current consumption in all three modes.

The AS7331 communicates over I2C, so naturally, this mini breakout routes the I2C bus pins (3.3V, GND, SDA, and SCL) to a Qwiic connector for solderless assembly but also routes it to a 0.1in.-spaced through-hole header on the bottom of the board for users who prefer a soldered connection. This header also includes the sensor's Interrupt and Sync pins. The AS7331 has four I2C addresses (default: 0x74) set by adjusting the A1 and A0 solder jumpers on the back of the board.

We've written an Arduino library to make it simple to quickly get started configuring the AS7331 and receiving UV radiation data from the sensor. Download it through the Arduino Library Manager tool by searching for 'SparkFun AS7331' or download it from the GitHub repository linked in the Documents tab.

Hookup Accessories

Features & Specs

  • Operating Voltage: 2.7V-3.6V
  • Current Consumption:
  • Active Measurement: 1.42mA (Typ.)
  • Standby Mode: 970µA
  • Power Down Mode: 1µA
  • Three UV Channels: UVA, UVB, & UVC
  • Each with dedicated photodiode
  • Four Operating Modes:
  • Single Measurement
  • Continuous Measurement
  • Synchronized Start Measurement
  • Synchronized Start/Stop Measurement
  • High Dynamic Range: Up to 3.43E+10 (resolution multiplied by gain range)
  • 2x Qwiic Connectors
  • Four Adjustable I2C Addresses
  • Set through A0 & A1 pins
  • 0x74 (Default), 0x75, 0x76, & 0x77
  • Qwiic Mini Footprint: 1in. X 0.5in.

Customer Reviews

SparkFun Mini Spectral UV Sensor - AS7331 (Qwiic)
SparkFun Mini Spectral UV Sensor - AS7331 (Qwiic)
$25.50
SEN-23518

Stock and Customer Discounts

$25.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing