SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
DEV-15713

SparkFun moto:bit - micro:bit Carrier Board (Qwiic)

SKU: DEV-15713

The SparkFun moto:bit is a fully loaded carrier board for the micro:bit that provides you with a fully functional robotics platform.

$28.50
In stock
Only 2 left
SKU
DEV-15713
In stock
Stock/Discounts

Product Overview

The SparkFun moto:bit is a fully loaded "carrier" board for the micro:bit that, when combined with the micro:bit, provides you with a fully functional robotics platform. The moto:bit offers a simple, beginner-friendly robotics controller capable of operating a basic robotics chassis. Onboard each moto:bit are multiple I/O pins capable of hooking up servos, sensors and other circuits. At the flip of the switch you can get your micro:bit moving!

The moto:bit connects to the micro:bit via an edge connector at the top of the board, making setup easy. This creates a handy way to swap out micro:bits for programming, while still providing reliable connections to all of the different pins on the micro:bit. We have also included a basic barrel jack on the moto:bit that is capable of providing power to anything you connect to the carrier board.


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


Note: The SparkFun moto:bit does NOT include a micro:bit board. The micro:bit will need to be purchased separately.

Important: The silkscreen indicates an input voltage range of 3V to 17V but we have found that the actual range is 3V to 11V. Please do not apply more than 11V to the power jack on the moto:bit. We are currently updating our boards to resolve this issue.

Features:

  • Edge connector for easy use with the micro:bit
  • Full H-Bridge for control of two motors
  • Control servo motors
  • I2C port for extending functionality
  • Power and battery management onboard for the micro:bit

Documents:

Features & Specs

  • More reliable Edge connector for easy use with the micro:bit
  • Full H-Bridge for control of two motors
  • Control servo motors
  • Vertical Qwiic Connector
  • I2C port for extending functionality
  • Power and battery management onboard for the micro:bit

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
$28.50
DEV-15713
$28.5 retail price.

Available Discounts

  • $27.08 | 10+ units
  • $24.23 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing