SparkFun Nitrogen Dioxide Gas Sensor - GM-102B (Qwiic)
SEN-32064

SparkFun Nitrogen Dioxide Gas Sensor - GM-102B (Qwiic)

SKU: SEN-32064

Measure indoor nitrogen dioxide (NO2) concentrations from 0.1 to 10 ppm with this Qwiic-enabled GM-102B MEMS gas sensor.

$11.95
In stock
SKU
SEN-32064
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic Nitrogen Dioxide Gas Sensor is a compact and solderless solution for measuring nitrogen dioxide (NO2) gas concentrations in indoor environments. Utilizing the Winsen GM-102B MEMS sensor, it detects NO2 levels between 0.1 and 10 parts per million (ppm), routing the sensor's analog voltage fluctuations into an onboard 10-bit analog-to-digital converter (ADC) that delivers a clean digital signal directly over I2C.

Qualitative Measurement & Calibration

While the GM-102B measures nitrogen dioxide gas concentration, it returns only qualitative data; the data does not represent a specific concentration in ppm.

  • Built-in ADC: The onboard 10-bit analog-to-digital converter takes the sensor's raw analog voltage output (with a sensitive material resistance of 1KΩ to 30KΩ) and feeds the converted data to your microcontroller over I2C (default address 0x50).
  • Sensor Calibration: Because the baseline values are uncalibrated and can experience some crossover with other gases, you'll need to calibrate the output against known concentrations of NO2 to extract useful ppm data.
  • Operation Efficiency: Includes an onboard LDO power regulator configured to power the internal sensor heater with an 80Ω ±20Ω room-temperature resistance that consumes less than 40mW of power.

This breakout features a pair of Qwiic connectors for a completely solderless setup and works directly with the SparkFun GM-XX2B Arduino Library. For users who prefer a traditional breadboard circuit or need direct access to the analog signal, standard 0.1-inch-spaced plated through-hole (PTH) pins break out the 3.3V power, I2C lines, ADC Alert signal, and the sensor's raw VOUT signal.v

Features & Specs

0x50GM-102B Features

  • MEMS Nitrogen Dioxide (NO2) gas sensor
  • Detection range: 0.1-10 ppm
  • Heater resistance : 80Ω ±20Ω (Room temp)
  • Heater power consumption: ≤40mW
  • Sensitive materials resistance: 1KΩ to 30KΩ
  • Analog voltage output
  • ADC I2C address: 0x50 (Default)

1.8VQwiic Gas Sensor Breakout Features

  • LDO power regulator (1.8V output)
  • 10-Bit ADC
  • 2x Qwiic connectors
  • 0.1"-spaced PTH Header
    • Power (3.3V/Ground), I2C (SDA/SCL), Sensor VOUT, ADC Alert
  • Red Power LED

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Nitrogen Dioxide Gas Sensor - GM-102B (Qwiic)
SparkFun Nitrogen Dioxide Gas Sensor - GM-102B (Qwiic)
$11.95
SEN-32064
$11.95 retail price.

Available Discounts

  • $11.35 | 10+ units
  • $10.76 | 25+ units
  • $10.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing