SparkFun Photodetector Breakout - MAX30101 (Qwiic)
SEN-16474

SparkFun Photodetector Breakout - MAX30101 (Qwiic)

SKU: SEN-16474
$22.50
In stock
SKU
SEN-16474
In stock
Stock/Discounts

The SparkFun Photodetector Breakout is an updated version of the Particle Sensor Breakout including the MAX30101, a highly sensitive optical sensor.

Helpful Documentation

Product Overview

The SparkFun Photodetector Breakout is an updated version of the SparkFun Particle Sensor Breakout includes the MAX30101, a highly sensitive optical sensor and successor to the MAX30105 and MAX30102. The MAX30101 Breakout utilizes a photon detector to measure the amount of returning light that is reflected back from the LEDs. This is useful for various applications like particle (i.e. smoke) detection, proximity measurements, and even photoplethysmography. To make it even easier to use this breakout, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system. However, we still have broken out 0.1" spaced pins in case you prefer to use a breadboard.

For more accurate and reliable biometric readings, we recommend the SparkFun Pulse Oximeter and Heart Rate Sensor, which utilizes proprietary algorithms programmed on the MAX32664 Biometric Sensor Hub.

Our products are NOT intended to diagnose or treat any conditions and in life saving applications.

Hookup Accessories

Features & Specs

  • 1" x 1" (2.54 x 2.54 cm) Qwiic Breakout Board
  • MAX30101 Sensor
  • Integrated Cover Glass for Optimal, Robust Performance
  • Ultra-Low Power Operation
  • Built-in photodetector and red, IR, and green LEDs in a single package
  • PWM control of individual LED channels
  • 18-bit ADC resolution
  • 10.24 MHz sample rate
  • Data rate up to 3200 sps
  • FIFO (First In, First Out) queue with a 32 element data buffer
  • Integrated temperature sensor.
  • 0.0625°C resolution
  • I2C Address: 0x57 (7-bit)
  • Onboard 1.8V Regulation and 5V Step-up DC/DC Converter
  • 4 x 0.13" Mounting Holes
  • Compatible with M3 screws
  • 2 Qwiic Connectors
  • 6 Breakout Pins

Customer Reviews

SparkFun Photodetector Breakout - MAX30101 (Qwiic)
SparkFun Photodetector Breakout - MAX30101 (Qwiic)
$22.50
SEN-16474

Stock and Customer Discounts

$22.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing