Safety Information: Although the ACS37800 power monitoring IC is capable of monitoring AC power at high line voltages, the SparkFun Power Meter is designed for Safety Extra Low Voltage (SELV) applications of up to 60VDC only. Its use in AC power systems is not recommended or condoned.

SparkFun Power Meter - ACS37800 (Qwiic)
SEN-29259

SparkFun Power Meter - ACS37800 (Qwiic)

SKU: SEN-29259

Monitor up to 60VDC and 30A with this Qwiic-enabled ACS37800 power meter board for simultaneous voltage, current, and power tracking via I2C.

$19.95
In stock
SKU
SEN-29259
In stock
Stock/Discounts

Safety Information: Although the ACS37800 power monitoring IC is capable of monitoring AC power at high line voltages, the SparkFun Power Meter is designed for Safety Extra Low Voltage (SELV) applications of up to 60VDC only. Its use in AC power systems is not recommended or condoned.

Helpful Documentation

Product Overview

The SparkFun Power Meter is a comprehensive power sensing solution built around the Allegro ACS37800 power monitor IC. Designed to slide seamlessly into your next Qwiic project, this board allows you to monitor voltage (up to 60VDC) and current (up to 30A) simultaneously without cutting traces or managing complex wiring. It is the perfect tool for tracking power consumption in high-demand systems like 3D printers, UAVs, and solar panels.

Isolated & Efficient Power Monitoring

Unlike traditional sensors that rely on hot, inefficient shunt resistors, the ACS37800 uses Hall-effect technology to measure current.

  • Cool Operation: Because there is no shunt resistor, there is no heat generation or voltage drop, meaning the sensor itself doesn't waste the power it is trying to measure.
  • Galvanic Isolation: The internal construction provides reinforced isolation between the current-carrying conductor and the sensing electronics, keeping your logic-level microcontroller safe from the high-current path.

The ACS37800 Power Meter hooked up to a complete circuit.

Smart Monitoring

This chip does more than just read raw numbers. It offers key power parameters accessed directly through its I2C interface:

  • Complete Data: Reads Voltage, Current, and Power simultaneously.
  • Onboard Intelligence: Features dedicated pins for zero-crossing detection and fast overcurrent fault reporting.
  • Configurable: You can adjust settings like over/under-voltage thresholds directly via the Qwiic interface and save them to the chip’s onboard EEPROM.

Is This the Right Power Meter for You?

While the ACS37800 Qwiic Power Meter is excellent for heavy loads, including motor control, battery charging, solar arrays, and devices drawing less than 1 Amp, it is not suitable for low-current applications such as microcontrollers in sleep mode, single LEDs, or applications requiring milliamp-level precision. The ACS37800 has a noise floor of approximately ±0.1A RMS on its current channel.

Features & Specs

  • Allegro MicroSystems ACS37800
    • UL 60950-1 (ed. 2) and UL 62368-1 (ed. 1) certified
    • Reinforced isolation up to 517 VRMS
    • 0.85 mΩ primary conductor resistance for low power loss
    • Compatible with floating and non-floating GND
    • 1 kHz bandwidth
    • Current sensing range up to +/- 30 A
    • Default I2C address: 0x60
    • I2C address can be changed and stored in EEPROM
    • Voltage channel RMS noise: +/-0.3mV
    • Current channel RMS noise: +/-0.1A
    • Voltage channel total output error: +/-1% (-40°C to 125°C)
    • Current channel total output error: +/-2% (25°C to 125°C)
    • Current channel total output error: +/-2.7% (-40°C to 25°C)
  • Two 0.25” (6mm) through-holes for high current connections

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun ACS37800 Qwiic Power Meter from a top angle.
SparkFun Power Meter - ACS37800 (Qwiic)
$19.95
SEN-29259
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $17.96 | 25+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing