SparkFun Pro Micro - RP2040
The SparkFun Pro Micro RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry Pi Foundation's RP2040
Helpful Documentation
Product Overview
The SparkFun Pro Micro RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry Pi Foundation's RP2040 microcontroller. Besides the good 'ol Pro Micro footprint, the board also includes a WS2812B addressable LED, boot button, reset button, Qwiic connector, USB-C, resettable PTC fuse, and castellated pads.
The RP2040 utilizes dual ARM Cortex-M0+ processors (up to 133MHz) and features:
- 264kB of embedded SRAM in six banks
- Six dedicated IO for SPI Flash (supporting XIP)
- 30 multifunction GPIO
- Dedicated hardware for commonly used peripherals
- Programmable IO for extended peripheral support
- Four channel ADC with internal temperature sensor, 0.5 MSa/s, 12-bit conversion
- USB 1.1 Host/Device
The RP2040 is supported with both C/C++ and MicroPython cross-platform development environments, including easy access to runtime debugging. It has UF2 boot and floating-point routines baked into the chip. The built-in USB can act as both device and host. It has two symmetric cores and high internal bandwidth, making it useful for signal processing and video. While the chip has a large amount of internal RAM, the board includes an additional 16MB external QSPI flash chip to store program code.
Features & Specs
This latest revision is functionally identical to the previous version, with slight component layout changes for DFM.
RP2040 General Features
- Dual Cortex M0+ processors, up to 133 MHz
- 264 kB of embedded SRAM in 6 banks
- 6 dedicated IO for QSPI flash, supporting execute in place (XIP)
- 30 programmable IO for extended peripheral support
- SWD interface
- Timer with 4 alarms
- Real time counter (RTC)
- USB 1.1 Host/Device functionality
- Supported programming languages
- MicroPython
- C/C++
SparkFun Pro Micro - RP2040 Features
- Raspberry Pi Foundation's RP2040 microcontroller
- AP2112 3.3V voltage regulator
- Support programming languages
- MicroPython
- C/C++
- On-board USB-C connector for programming
- USB 1.1 Host/Device functionality
- Built-in Resettable PTC Fuse
- PTH pads w/ castellated edges
- 20x multifunctional GPIO Pins [1]
- 4x 12-bit ADC channels with internal temperature sensor, 0.5 MSa/s, 12-bit
- 10x PWM channels
- Serial Peripherals
- 2x UARTs
- 1x I2C (Qwiic enabled)
- 1x SPI
- Buttons
- Boot
- Reset
- LEDs
- Power
- WS2812 Addressable LED
- 16MB External Flash Memory
- Dimensions: 1.3in x 0.7in
[1] Note: The GPIO pins are muxed so you can reconfigure the pins for the digital interface of your choice! Check out the RP2040 datasheet for more information on the pins that are broken out on the board.
Documentation
- Schematic
- Eagle Files
- Board Dimensions
- Hookup Guide
- Graphical Datasheet
- RP2040 Datasheet (31.2 MB)
- Raspberry Pi Pico Datasheet (16.5MB) - An RP2040-based microcontroller board
- Getting Started with Raspberry Pi Pico (32.9MB) - C/C++ development with Raspberry Pi Pico and other RP2040-based microcontroller boards
- Raspberry Pi Pico C/C++ SDK (2.14MB) - Libraries and tools for C/C++ development on RP2040 microcontrollers
- Raspberry Pi Pico Python SDK (2.66MB) - A MicroPython environment for RP2040 microcontrollers
- RP2040 Informational Page
- GitHub Hardware Repo
Customer Reviews
