SparkFun Pro Micro - RP2350
DEV-24870

SparkFun Pro Micro - RP2350

SKU: DEV-24870

The SparkFun RP2350 Pro Micro packs the RP2350's selectable Arm/RISC-V cores into a compact board with a USB-C port, Qwiic connector, and castellated pads for ultimate project flexibility.

Special Price Current price: $11.87 Regular Price Original price: $16.95
In stock
SKU
DEV-24870
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun RP2350 Pro Micro brings the incredible power of the Raspberry Pi RP2350 microcontroller to our classic, compact Pro Micro form factor. This board is a fantastic upgrade for any project, combining massive processing flexibility, abundant memory, and modern features like USB-C and Qwiic, all in a tiny, breadboard-friendly (and surface-mountable!) package.

The RP2350: Unprecedented Core Flexibility

The star of the show is the Raspberry Pi RP2350, which redefines processing flexibility. This microcontroller provides a unique dual-core setup that allows you to select, in software, which cores you want to run:

  • A pair of Arm® Cortex-M33 cores
  • A pair of Hazard3 RISC-V cores
  • Or one of each!

All cores can run up to 150 MHz. This isn't a quad-core MCU; instead, you select at boot which two processors you want to run, allowing you to develop and test on two different architectures with a single board. The RP2350 also features 520kB of SRAM, two UARTs, two SPI controllers, two I2C controllers, and a USB 1.1 controller supporting both host and device modes.

Pro Micro is now equipped with Raspberry Pi's RP2350

Modern, Compact, and Ready to Build

We've updated the Pro Micro form factor with all the features you need for modern development:

  • USB-C Connector: A robust, reversible connector for power and programming.
  • Qwiic Connector: A built-in Qwiic connector gives you plug-and-play access to the entire SparkFun Qwiic ecosystem of sensors, displays, and actuators.
  • WS2812B RGB LED: An onboard addressable RGB LED for user status.
  • Boot & Reset Buttons: Easy access buttons for programming and restarts.
  • PTC Fuse: A resettable fuse protects the board from overcurrent.

Massive Memory in a Micro Footprint

Despite its small size, the RP2350 Pro Micro is packed with memory. It includes 16MB of external Flash and 8MB of PSRAM connected to the RP2350's QSPI controller, giving you more than enough room for complex MicroPython applications, large data buffers, or extensive Arduino code.

Flexible Integration: PTH & Castellated Pads

This board is designed for any application. It includes standard 0.1"-spaced Plated Through-Hole (PTH) pins for use with headers in a breadboard. It also features castellated edges, allowing you to surface-mount the entire Pro Micro directly onto a parent PCB for a low-profile, permanent installation.

Multi-Platform Software Support

The RP2350 Pro Micro is built for all developers. It has full software support for C/C++ using the Raspberry Pi Pico SDK, MicroPython, and the Arduino environment, so you can choose the programming language and environment you prefer.

Features & Specs

RP2350 Features

  • Dual ARM CortexM33 and Hazard3 RISC-V Processors
    • User-selectable for dual-cores
  • 520kB integrated SRAM in 10 banks
  • 3.3V-tolerant GPIO
  • Peripherals
    • 2x UART
    • 2x SPI
    • 2x I2C
    • 24x PWM Channels
    • 12x PIO State Machines

SparkFun Pro Micro - RP2350 Features

  • RP2350 Microcontroller
  • 8MB PSRAM
  • 16MB Flash
  • Supply Voltage
    • USB: 5V
    • RAW: 5.3V MAX
  • Pro Micro Pinout
    • 2x UART
    • 1x SPI
    • 10x GPIO (4 used for UART1 and UART0)
    • 4x Analog
  • USB-C Connector
    • USB 1.1 Host/Device Support
  • Qwiic Connector
  • Buttons
    • Reset
    • Boot
  • LEDs
    • WS2812 Addressable RGB LED
    • Red Power LED
  • Dimensions: 1.3in x 0.7in (33.02mm x 17.78mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Pro Micro - RP2350
SparkFun Pro Micro - RP2350
Special Price Current price: $11.87 Regular Price Original price: $16.95
DEV-24870
$11.870000 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing